(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Dimension of OA Taps (U) | Number of Sockets | Rated Current (A) | Rated Voltage (V) | Switch Indicator Light | Other Functions | Power Cord Length (m) | OA Taps Power Cord Conductor Cross Section (mm2) |
E-P1G10-6 | 1 | 6 | 10 | 250 | Provided | - | 1.8 | 1.5 |
E-P1G10-8 | 8 | |||||||
E-P1G10-SC6 | 6 | Overload protection | ||||||
E-P1G10-SC8 | 8 | |||||||
E-P1.5G10-LP6 | 1.5 | 6 | - | Leakage protection | ||||
E-P1.5G10-LP8 | 8 | |||||||
E-P1G10-SP6 | 1 | 6 | Provided | OA Taps SPD lightning protection | ||||
E-P1G10-SP8 | 8 | |||||||
E-P1G16-6 | 6 | 16 | - | 2.5 | ||||
E-P1G16-8 | 8 | |||||||
E-P1G16-SC6 | 6 | Overload protection | ||||||
E-P1G16-SC8 | 8 | |||||||
E-P1.5G16-LP6 | 1.5 | 6 | - | Air switch | ||||
E-P1.5G16-LP8 | 8 | |||||||
E-P1G16-SP6 | 1 | 6 | Provided | OA Taps SPD lightning protection | ||||
E-P1G16-SP8 | 8 |
Part Number |
---|
E-P1.5G10-LP6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension (mm) | Number of Sockets | Rated Current (A) | Switch Indicator Light | Overload Protection | Air Switch | Resistant to Lightning | Leakage Protection | Power Cord Conductor Cross Section (mm²) | CCC Certification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,351.30 | 1 Piece(s) | Available | 9 Day(s) | 1.5U(485×66×44) | 6 | 10 | None | None | None | None | Have | 1.5 | Have |
Loading...
Part Number | Dimension (U) | Number of Sockets | Rated Current (A) | Rated Voltage (V) | Switch Indicator Light | Other Functions | Power Cord Length (m) | Power Cord Conductor Cross Section (mm2) |
E-P1G10-6 | 1 | 6 | 10 | 250 | Provided | - | 1.8 | 1.5 |
E-P1G10-8 | 8 | |||||||
E-P1G10-SC6 | 6 | Overload protection | ||||||
E-P1G10-SC8 | 8 | |||||||
E-P1.5G10-LP6 | 1.5 | 6 | - | Leakage protection | ||||
E-P1.5G10-LP8 | 8 | |||||||
E-P1G10-SP6 | 1 | 6 | Provided | SPD lightning protection | ||||
E-P1G10-SP8 | 8 | |||||||
E-P1G16-6 | 6 | 16 | - | 2.5 | ||||
E-P1G16-8 | 8 | |||||||
E-P1G16-SC6 | 6 | Overload protection | ||||||
E-P1G16-SC8 | 8 | |||||||
E-P1.5G16-LP6 | 1.5 | 6 | - | Air switch | ||||
E-P1.5G16-LP8 | 8 | |||||||
E-P1G16-SP6 | 1 | 6 | Provided | SPD lightning protection | ||||
E-P1G16-SP8 | 8 |
Socket Shape | 5 Hole plug | Rated Voltage(V) | 250 | Power Cord Length(m) | 1.8 |