Industrial Power Distribution Units (GB Standard Power Outlet)

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Product Features of OA Taps
・The power cord OA Taps uses a high-grade thick conductor to ensure safe use when overloaded.
・The internal conductor of OA Taps uses integrated spot-welded copper strips to ensure good electric conductivity, firm and stable construction, safe and reliable power supply.
・The master switch comes with a lamp, easy to recognize at a glance; A double-break switch is used to ensure safe shutdown of the circuit.
・Some models have passed CCC certification, which can be confirmed in the Specification Table.
・The internal conductor of OA Taps uses integrated spot-welded copper strips to ensure good electric conductivity, firm and stable construction, safe and reliable power supply.
・The master switch comes with a lamp, easy to recognize at a glance; A double-break switch is used to ensure safe shutdown of the circuit.
・Some models have passed CCC certification, which can be confirmed in the Specification Table.
Dimensional Drawing of OA Taps

Material of OA Taps: Aluminum Alloy, PC
Surface Treatment: Polyester Resin
Plug Type: Type I
Specification Table of OA Taps

| Part Number | Dimension of OA Taps (U) | Number of Sockets | Rated Current (A) | Rated Voltage (V) | Switch Indicator Light | Other Functions | Power Cord Length (m) | OA Taps Power Cord Conductor Cross Section (mm2) | Remark* |
| E-P1G10-6 | 1 | 6 | 10 | 250 | Provided | - | 1.8 | 1.5 | - |
| E-P1G10-8 | 8 | ||||||||
| E-P1G10-SC6 | 6 | Overload protection | |||||||
| E-P1G10-SC8 | 8 | ||||||||
| E-P1.5G10-LP8 | 1.5 | 8 | - | Leakage protection | Sales will be discontinued once the inventory is depleted. | ||||
| E-P1G10-SP6 | 1 | 6 | Provided | OA Taps SPD lightning protection | |||||
| E-P1G16-6 | 6 | 16 | - | 2.5 | - | ||||
| E-P1G16-8 | 8 | ||||||||
| E-P1G16-SC6 | 6 | Overload protection | Sales will be discontinued once the inventory is depleted. | ||||||
| E-P1G16-SC8 | 8 | ||||||||
| E-P1.5G16-LP6 | 1.5 | 6 | - | Air switch | |||||
| E-P1.5G16-LP8 | 8 | ||||||||
| E-P1G16-SP6 | 1 | 6 | Provided | OA Taps SPD lightning protection | |||||
| E-P1G16-SP8 | 8 |