(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

USB 3.0 (2.0 Compatible) Adapters, Panel Mounting

USB 3.0 (2.0 Compatible) Adapters, Panel Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Dimensional Drawing of USB Adapters

Dimensional Drawing

Specification Table of USB Adapters

Part NumberInterface StandardConnector Specification
Panel End InterfacePanel Inner Interface
E-U3H-AFAFUSB3.0AF Type Female SocketAF Type Female Socket
E-U3H-AFBFAF Type Female SocketBF Type Female Socket

Product Overview of USB Adapters

USB Adapters, Economy Panel Mount USB3.0 Adapter
Features of USB3.0 adapter for economic panel mounting (compatible with USB2.0)
AF-AF type
Features of USB3.0 adapter for economic panel mounting (compatible with USB2.0)
AF-BF type

Product Features of USB Adapters


· No visual impact when working with a disposable dust cap.
· USB3.0 compliant product, compatible with USB2.0 products.
· Available in AF-AF and AF-BF types.

· Interchangeable Misumi brand product: Panel mount USB adapter (round hole type) (matching hole dimensions)
Precautions for USB3.0 adapter (compatible with USB2.0) for economic panel mounting

Economy Panel-Mount USB3.0 Adapter of USB Adapters

Excellence 1 of USB Adapters : With the addition of a metal washer, the product and panel are tightened better without any looseness.

Economy Panel-Mount USB3.0 Adapter
Economy Panel-Mount USB3.0 Adapter
• Precautions for Installing Metal Washer of USB Adapters
Precautions for Installing Metal Washer
• Nut Torque Loosening Test of USB Adapters
Nut Torque Loosening Test

Excellence 2 of USB Adapters : Eliminates the dust cap of commercially sold products and uses a disposable dust cap for simplicity without entanglement.

Excellence of USB Adapters
Excellence of USB Adapters

*Other products refer to similar products randomly purchased by our company online or offline.

Caution of USB Adapters


1. Recommended panel thickness: 2.5mm or less of USB Adapters



Precautions for USB3.0 adapter (compatible with USB2.0) for economic panel mounting
 

Use Cases of USB Adapters

 
Use case of USB3.0 adapter (compatible with USB2.0) for economic panel mounting
 
Economical panel-mounted USB3.0 adapter (USB2.0 compatible use case)
 
Use case of USB3.0 adapter (compatible with USB2.0) for economic panel mounting

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-U3H-AFAF
E-U3H-AFBF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnector type CN2

₹ 1,089.59

1 Piece(s) Same day A female

₹ 1,115.73

1 Piece(s) 11 Day(s) B female

Loading...

  1. 1
Product Overview
Economy series Panel Mounting Type USB 3.0 Adapters
 
Product Shape
AF-AF Type
Product Shape
AF-BF Type
Product Features
Perfect replacement for original MISUMI branded products
·USB3.0 specification products, compatible with USB 2.0 products
·Available in AF-AF type and AF-BF type
·The fitting metal anti-slip washer is added to ensure that the nut is tightened without loosening
·Interchangeable with MISUMI branded products: Panel Mounting Type USB Adapter (Consistent opening size)
Product Features

Promotion Page
Example of Use
For Industrial Equipment
Example of Use
For Control Cabinets
Example of Use
For Daily Data Transmission
Example of Use
Precautions
Notes:
1. Recommended panel thickness: 2.5mm or less
2. Recommended in-panel mounting depth: 50mm or more
3. Panel end with a disposable dust cover, no replacement if lost

Dimensional Drawing
Installation Diagram

Basic Information

Connector type CN1 A female Standard (CN1/CN2) USB3.0 Color Black
IP rating General Fixing Method Hex Nut Shielded Provided
Washer Provided (Metal) Dust Cover Provided

Frequently asked question (FAQ)

Question: My in-panel space is limited, only about 60mm. Is it enough? How long is the product?
Answer: Enough for installation. It is recommended that the in-panel installation depth is 50mm or more
Question: Does USB 2.0 cable work with it?
Answer: Yes, it does. USB3.0 products are compatible with USB2.0 cables. But the specifications used in combination can only reach USB 2.0
X
whatsapp-qr whatsapp-icon