(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wiring Harness Cap

Wiring Harness Cap
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,010₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is used to connect an outlet without a wiring harness cap to a joint box.

Part Number
WFA4251G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,010.35

1 Piece(s) Available 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Cap / Plug Cover / Blank Tip Rated voltage(V) 125 Rated current(A) 20
Specification 1 For VVF cable

Please check the type/dimensions/specifications of the part WFA4251G in the Wiring Harness Cap series.

X
whatsapp-qr whatsapp-icon