(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PLC-Supported Cable IDC Processing Type

PLC-Supported Cable IDC Processing Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,056₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Due to the quality inspection of the cables used, some products are temporarily using upward compatible SB cables.
    The SB cable has the same external shape, AWG, and rated voltage specifications as the WA cable, and has the same color for the jacket and wire core color.
    Number of contacts for cable change: 10P, 13P, 17P, 20P
    Difference: (Before change) WA cable is single shield to (after change) SB cable is double shield



Product Description

[Features]
・ There are 4 types of cable length: 0.5 m, 1 m, 2 m, and 3 m.
・ A set part number with the terminal block used in the set is also available.
・ The more you buy, the more you save.

Part Number
PTHAS-M34-M34-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,055.87

1 Piece(s) Available 6 Day(s) or more

Loading...

  1. 1

Basic Information

Supported models Keyence KV Series / OMRON CJ Series / KEYENCE KZ Series Total length(m) 1 PLC side connector MIL 34 positions
Terminal block side connector MIL 34 positions

Please check the type/dimensions/specifications of the part PTHAS-M34-M34-1 in the PLC-Supported Cable IDC Processing Type series.