(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Supporting KEYENCE PLC]PLC Harness Terminal Block Set

[Supporting KEYENCE PLC]PLC Harness Terminal Block Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,437₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Due to the quality inspection of the cables used, some products are temporarily using upward compatible SB cables.
    The SB cable has the same external shape, AWG, and rated voltage specifications as the WA cable, and has the same color for the jacket and wire core color.
    Number of contacts for cable change: 10P, 13P, 17P, 20P
    Difference: (Before change) WA cable is single shield to (after change) SB cable is double shield

Product Description

[Features]
・ A set of terminal block and connection cable supporting KEYENCE PLC.
・ Both push-in type terminal blocks (40, 34, 20 positions) and screw terminal blocks (40, 34, 20 positions) are available.
・ 4 types of connection cables are available, 0.5 m, 1 m, 2 m, and 3 m.

Part Number
PTHAS-M34-M34-1-SET
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,437.41

1 Piece(s) Available 6 Day(s) or more

Loading...

  1. 1

Basic Information

Number of cores(Core) 34 Length(m) 1 Content printed on terminal block legend plate Connector pin numbers (1 to 34)
Terminal block type Push-in terminal block

Please check the type/dimensions/specifications of the part PTHAS-M34-M34-1-SET in the [Supporting KEYENCE PLC]PLC Harness Terminal Block Set series.