(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M12 Circular Waterproof Connector Harness

M12 Circular Waterproof Connector Harness

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      472₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • [Information on New Recommended Products]
    M12 Circular Waterproof Connector Harness (D Code: Communications Standard Compliant) is available here.
  • The product images are representative images only.
  • [Information on Recommended Related Products]
    Cable With R04 Connector
    Cable With JL05 Connector

Product Description

[New Product Interchangeable with OMRON Products]
Available at an astounding low cost thanks to the standardization of parts and costs.
[Specifications]
IP69K (highest protection grade), flame-retardant, heat-resistant (up to 105°C), oil-resistant, flexing (over 1 million cycles), with a clicking mechanism in the screw lock to prevent over- or under-tightening.

Part Number
M12AP-A4VFGY-0.3
M12AP-A4VFGY-0.6
M12AP-A4VFGY-1
M12AP-A4VFGY-2
M12AP-A4VFGY-3
M12AP-A4VFGY-5
M12AP-A4VFGY-10
M12AS-A4VFGY-0.3
M12AS-A4VFGY-0.6
M12AS-A4VFGY-1
M12AS-A4VFGY-2
M12AS-A4VFGY-3
M12AS-A4VFGY-5
M12AS-A4VFGY-10
M12P-A4VFGY-0.3
M12P-A4VFGY-0.6
M12P-A4VFGY-1
M12P-A4VFGY-2
M12P-A4VFGY-3
M12P-A4VFGY-5
M12P-A4VFGY-10
M12PAS-A4A4VFGY-0.3
M12PAS-A4A4VFGY-0.6
M12PAS-A4A4VFGY-1
M12PAS-A4A4VFGY-2
M12PAS-A4A4VFGY-3
M12PAS-A4A4VFGY-5
M12PAS-A4A4VFGY-10
M12PS-A4A4VFGY-0.3
M12PS-A4A4VFGY-0.6
M12PS-A4A4VFGY-1
M12PS-A4A4VFGY-2
M12PS-A4A4VFGY-3
M12PS-A4A4VFGY-5
M12PS-A4A4VFGY-10
M12S-A4VFGY-0.3
M12S-A4VFGY-0.6
M12S-A4VFGY-1
M12S-A4VFGY-2
M12S-A4VFGY-3
M12S-A4VFGY-5
M12S-A4VFGY-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCN1 CN2 Length
(m)

₹ 584.00

1 Piece(s) 6 Day(s) or more Male angleCut off0.3

₹ 592.00

1 Piece(s) 6 Day(s) or more Male angleCut off0.6

₹ 688.00

1 Piece(s) 6 Day(s) or more Male angleCut off1

₹ 832.00

1 Piece(s) 6 Day(s) or more Male angleCut off2

₹ 984.00

1 Piece(s) 6 Day(s) or more Male angleCut off3

₹ 1,040.00

1 Piece(s) 6 Day(s) or more Male angleCut off5

₹ 1,648.00

1 Piece(s) 6 Day(s) or more Male angleCut off10

₹ 584.00

1 Piece(s) 6 Day(s) or more Female angleCut off0.3

₹ 592.00

1 Piece(s) 6 Day(s) or more Female angleCut off0.6

₹ 688.00

1 Piece(s) 6 Day(s) or more Female angleCut off1

₹ 832.00

1 Piece(s) Available 6 Day(s) or more Female angleCut off2

₹ 984.00

1 Piece(s) 6 Day(s) or more Female angleCut off3

₹ 1,040.00

1 Piece(s) Available 6 Day(s) or more Female angleCut off5

₹ 1,648.00

1 Piece(s) 6 Day(s) or more Female angleCut off10

₹ 472.00

1 Piece(s) Available 6 Day(s) or more Male straightCut off0.3

₹ 480.00

1 Piece(s) 6 Day(s) or more Male straightCut off0.6

₹ 560.00

1 Piece(s) Available 6 Day(s) or more Male straightCut off1

₹ 680.00

1 Piece(s) Available 6 Day(s) or more Male straightCut off2

₹ 800.00

1 Piece(s) 6 Day(s) or more Male straightCut off3

₹ 816.00

1 Piece(s) 6 Day(s) or more Male straightCut off5

₹ 1,280.00

1 Piece(s) 6 Day(s) or more Male straightCut off10

₹ 984.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle0.3

₹ 1,008.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle0.6

₹ 1,096.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle1

₹ 1,272.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle2

₹ 1,440.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle3

₹ 1,776.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle5

₹ 2,624.00

1 Piece(s) 6 Day(s) or more Male straightFemale angle10

₹ 816.00

1 Piece(s) 6 Day(s) or more Male straightFemale straight0.3

₹ 840.00

1 Piece(s) Available 6 Day(s) or more Male straightFemale straight0.6

₹ 912.00

1 Piece(s) Available 6 Day(s) or more Male straightFemale straight1

₹ 1,048.00

1 Piece(s) Available 6 Day(s) or more Male straightFemale straight2

₹ 1,192.00

1 Piece(s) 6 Day(s) or more Male straightFemale straight3

₹ 1,464.00

1 Piece(s) Available 6 Day(s) or more Male straightFemale straight5

₹ 2,160.00

1 Piece(s) Available 6 Day(s) or more Male straightFemale straight10

₹ 472.00

1 Piece(s) 6 Day(s) or more Female straightCut off0.3

₹ 480.00

1 Piece(s) 6 Day(s) or more Female straightCut off0.6

₹ 560.00

1 Piece(s) Available 6 Day(s) or more Female straightCut off1

₹ 680.00

1 Piece(s) Available 6 Day(s) or more Female straightCut off2

₹ 800.00

1 Piece(s) Available 6 Day(s) or more Female straightCut off3

₹ 816.00

1 Piece(s) Available 6 Day(s) or more Female straightCut off5

₹ 1,280.00

1 Piece(s) Available 6 Day(s) or more Female straightCut off10

Loading...

  1. 1

Basic Information

Number Of Cores 4 Connector manufacturer Misumi Connector type M12
Cable rated voltage(V) 300 Cable shape Circular Cable standard (UL/CSA) UL
Cable color Gray Conductor dimensions(AWG) 22
X
whatsapp-qr whatsapp-icon