(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[Renewed Quality] MISUMI PLC touch panel, GX8 Series, 5.6 to 15 inch (Part Number)

[Renewed Quality] MISUMI PLC touch panel, GX8 Series, 5.6 to 15 inch

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,151₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Newly introduced MISUMI original PLC touch panel with 16.77 million color TFT color liquid crystal for all models

Specifications table

Model
  
PLCP-GX8-07 W-DC-R

 

ModelScreen Size
PLCP-GX8L-04 W-DC-R4.3 inches wide
PLCP-GX8-05 W-DC-R5 inches wide
PLCP-GX8-05-DC-R5.7 inches
PLCP-GX8-07 W-DC-R7 inches wide
PLCP-GX8-08-DC-R8.4 inches
PLCP-GX8-10-DC-R10.4 inches
PLCP-GX8-10 W-DC-R10.2 inches wide
PLCP-GX8-12-DC-R12.1 inches
PLCP-GX8-15-DC-R15 inches

 

Overview Specifications

[Renewed Quality] MISUMI PLC touch panel, GX8 Series, 5.6 to 15 inch: Related image

■ Communication, Ethernet and USB port positions vary by model.

Contact the manufacturer for further details.

 

[Renewed Quality] MISUMI PLC touch panel, GX8 Series, 5.6 to 15 inch: Related image

 

Specifications

ModelPLCP-GX8-PLCP-GX8-PLCP-GX8-PLCP-GX8-PLCP-GX8-PLCP-GX8-PLCP-GX8-PLCP-GX8-
05W-DC-R05-DC-R07W-DC-R08-DC-R10W-DC-R10-DC-R12-DC-R15-DC-R
Display
.
.
Screen Size5"5.6"7"8.4"10.2" wide10.4"12.1"15"
WideWide
Display PanelTFT color liquid crystal
Display color16 million colors
Resolution800×480 dots640×480 dots800×480 dots640×480 dots800×480 dots640×480 dots800×600 dots1,024×768 dots
Effective display size
[mm]
108.0 ×64.8112.9 ×84.7152.4 ×91.5170.4 ×127.8222 ×132.5211.2 ×158.4246 ×184.5304.1 ×228.1
Brightness Adjustment10 levels (adjustable with software)
BacklightLED (non-replaceable)
Backlight
Life
Approximately 50,000 hours
MethodAnalog Resistive Film Type
Touch Panel
.
.
.
Mechanical Life1 million times or more
Built-in Interface
.
.
.
.
.
.
.
.
.
RS-232C/422/485
Serial (COM1)
1 ch: Asynchronous type, Data length: 7/8 bit, Stop bit: 1/2 bit, Parity: No/odd/even, Transmission speed: 2,400 to 115,200 bps
Connector shape: D-sub 9-pin (female)
05W/07W/10W are RS-232C only
RS-232C/422/485
Serial (COM2)
1 ch: Asynchronous type, Data length: 7/8 bit, Stop bit: 1/2 bit, Parity: No/odd/even, Transmission speed: 2,400 to 115,200 bps
Connector shape: D-sub 9-pin (female)
1 ch: Asynchronous type, Data length: 7/8 bit, Stop bit: 1/2 bit, Parity: No/odd/even, Transmission speed: 2,400 to 115,200 bps
Connector shape: D-sub 9-pin (female)
RS-485
Serial
(COM3)
NARS-485, Asynchronous
Transmission Speed: 2,400 to 115.2 kbps
Connector: 3.5 mm 3-pin
Ethernet1ch: 10BASE-T/100BASE-TX2ch: 10BASE-T/100BASE-TX
Connector shape: RJ-45Connector shape: RJ-45
(modular jack)(modular jack)
USB
(device)
1 ch (back):
USB 2.0 OTG
Connector shape:
USB, Mini B-type (female)
1 ch (front): USB 2.0 OTG, Connector shape: USB: Mini B-type (female)
USB
(host)
Back: USB V 2.0
Compatible OTG
(FAT16/FAT32)
Standard Keyboard Protocol/
USB Barcode/
USB Scanner Compatible
Back: Voltage / 5 V, Current / 0.5 A, USB V 2.0 Compatible
(FAT16/FAT32)
Front: OTG, Host USB 2.0 Compatible
Standard Keyboard Protocol / USB Barcode /
USB Scanner Compatible
SD CardSD Card Slot × 1 SDHC Standard Compatible *MAX 32 GB
Flash
Memory
128 MB
Built-in CPU4-core CPU
PrinterUsable with USB interface printers of almost any manufacturer. RS-2332C, COM1 port
OtherVNC connection and FTP transfer enabled
Memory
.
.
/
Backup
Memory
512 KB
Backup
.
.
.
.
.
Backup
Time
Expected life: Approx. 5 years (including rechargeable battery, ambient temperature 25°C)
ClockBuilt-In
Operation LED DisplayAvailable
Power Supply Voltage24 VDC (20 to 28 V)
Power Consumption15 W or less20 W or less
Allowable Momentary Power Loss10 ms or less (24 VDC)
Insulation Resistance10 MΩ or more (with 500 VDC megger)
Ambient Operating Temperature-10 to +50°C
Ambient Storage Temperature-20 to +60°C
Ambient Operating Humidity0 to 90% RH (no condensation)
Corrosive GasNo Corrosive Gas
Vibration-Resistant10 to 25 Hz, 19.6 m/s2 (2G) X, Y, Z axes for 30 min. each
Shock-Resistant98 m/s2 (10G) X, Y, Z axes 3 times each
Noise-Resistant1,000 Vp-p (pulse width 1 μs)
Electrostatic Discharge ResistanceEN61000-4-2 compliant, contact discharge ±4 kV
Surge Voltage500 V (Line-Line)
GroundingClass 3 (100 Ω or less)
Protective StructureIP65 equivalent (front)
Cooling MethodAir cooling
External Structure MaterialsABS (flame retardant)
Mass0.4 kg0.62 kg0.72 kg1.06 kg1.7 kg1.68 kg2.18 kg2.78 kg

 

PLC Compatible Harness Model

PLCTouch panel GX8InterfacePLC to Touch Panel
Connection Cable (Harness) Model
Specified Length
(m)
Manufacturer/
Series
ModelConnection MethodConnector ShapeModelConnection MethodConnector Shape
Mitsubishi Electric
MELSEC-Q
Q□□
Q00J
Q□□H
Q□□UDH
Q□□UDEH
CPU Direct ConnectionMini DIN
6-pin (female)
All PLCP-GX8 ModelsCOM1
COM2
D-sub
9-pin (female)
*1
RS-232CGTP-GXQ1D-WM-[specified length (m)]0.2 to 15
Specifiable in 0.1 m increments
Mitsubishi Electric
MELSEC-FX
FX0
FX1/FX1S/FX1N
FX2/FX2N/FX2NC
FX3U/FX3UC/FX3G
FX3S
CPU Direct ConnectionMini DIN
8-pin (female)
All PLCP-GX8 ModelsCOM1
COM2
D-sub
9-pin (female)
*1
RS-422GTP-GXF1D-WM-[specified length (m)]0.2 to 15
Specifiable in 0.1 m increments
FX5UCLoose wires
Rod terminal included
COM1
COM2
D-sub
9-pin (female)
*1
RS-485GTP-GXF3D-WA-[specified length (m)]0.2 to 50
Specifiable in 0.1 m increments
KEYENCE
KV
KV-Nano
KV-700
KV-1000
KV-3000
Program Control Port
Direct Connection
RJ-11
6-pin
Modular
Jack
All PLCP-GX8 ModelsCOM1
COM2
D-sub
9-pin (female)
*1
RS-232CGTP-GXK1D-WR-[specified length (m)]0.2 to 15
Specifiable in 0.1 m increments
Omron
SYSMAC CJ1
CJ2
CS1
CJ1G
CJ1M
CJ2H
CJ2M
CS1G
CS1H
Built-in RS-232C PortD-sub 9-pin (female) M 2.6All PLCP-GX8 ModelsCOM1
COM2
D-sub
9-pin (female)
*1
RS-232CGTP-GXC1D-WM-[specified length (m)]0.2 to 15
Specifiable in 0.1 m increments
Omron
SYSMAC CP1
CP1E
CP1H
CP1L
Built-in RS-232C Port
or CP1W-CIF01
(RS-232C×1 port)
D-sub 9-pin (female) M 2.6All PLCP-GX8 ModelsCOM1
COM2
D-sub
9-pin (female)
*1
RS-232CGTP-GXC1D-WM-[specified length (m)]0.2 to 15
Specifiable in 0.1 m increments

*1 Uses a UNC#4-40 D-sub connector fixing screw (inch screw).

Part Number
PLCP-GX8L-04W-DC-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Ladder monitor Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Interface 1 Interface 2

₹ 20,151.48

1 Piece(s) Available 8 Day(s) or more 4.3480X272(WQVGA)Color (65536 colors)NoneCE / UL102.6128.638RS-232C RS-422/485No

Loading...

  1. 1

Drawing

Basic Information

Type Panel mount Monitor screen TFT Frame color Black
Input Voltage DC24V Multi-language support Present Protection function (environmentally resistant) Present
Compatible with SD card Available

Please check the type/dimensions/specifications of the part PLCP-GX8L-04W-DC-R in the [Renewed Quality] MISUMI PLC touch panel, GX8 Series, 5.6 to 15 inch series.

Product variants

Part Number
PLCP-GX8-05W-DC-R
PLCP-GX8-07W-DC-R
PLCP-GX8-15-DC-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMonitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Ladder monitor Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Interface 1 Interface 2

₹ 22,558.13

1 Piece(s) 8 Day(s) or more 5OtherColor (256 colors or more, less than 4096 colors)PresentCE11415041.8RS-232CRS-232C RS-422/485

₹ 26,240.00

1 Piece(s) 8 Day(s) or more 7OtherColor (256 colors or more, less than 4096 colors)PresentCE14521245.6RS-232CRS-232C RS-422/485

₹ 132,812.45

1 Piece(s) 8 Day(s) or more 151024 × 768 (XGA)Color (256 colors or more, less than 4096 colors)PresentCE30036967.2RS-232CRS-232C RS-422/485