(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Category | CAT6A | Shield Structure | Shielded・STP |
---|---|---|---|
Shield Details | Single Layer Shield | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Color | Blue |
Sheath Material | PVC | PoE (Power Supply) | Non-Compatible |
Outer Diameter(mm) | 6.2 | Length(m) | 1 |
Show More | |||
Cable Type | Standard | - | - |
Show Less |
Loading...
Category | CAT6A | Shield Structure | Shielded・STP |
---|---|---|---|
Shield Details | Single Layer Shield | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Color | Blue |
Sheath Material | PVC | PoE (Power Supply) | Non-Compatible |
Outer Diameter(mm) | 6.2 | Length(m) | 1 |
Show More | |||
Cable Type | Standard | - | - |
Show Less |
Loading...
Category | CAT6A | Shield Structure | Shielded・STP |
---|---|---|---|
Shield Details | Single Layer Shield | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Color | Blue |
Sheath Material | PVC | PoE (Power Supply) | Non-Compatible |
Outer Diameter(mm) | 6.2 | Length(m) | 1 |
Show More | |||
Cable Type | Standard | - | - |
Show Less |
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Supports Cat6A. Low price achieved. All products also FLUKE tested.
Loading...
Category | CAT6A | Shield Structure | Shielded・STP |
---|---|---|---|
Shield Details | Single Layer Shield | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Color | Blue |
Sheath Material | PVC | PoE (Power Supply) | Non-Compatible |
Outer Diameter(mm) | 6.2 | Length(m) | 1 |
Show More | |||
Cable Type | Standard | - | - |
Show Less |
Loading...
Loading...
Loading...
Category | CAT6A | Shield Structure | Shielded・STP |
---|---|---|---|
Shield Details | Single Layer Shield | Cable Conductor | Stranded Wire |
Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Color | Blue |
Sheath Material | PVC | PoE (Power Supply) | Non-Compatible |
Outer Diameter(mm) | 6.2 | Length(m) | 1 |
Show More | |||
Cable Type | Standard | - | - |
Show Less |
Model Number | - | Color | - | Overall Length (m) |
NWYC6A-STP-S | BL | 3 |
Units of 1
Model Number | Color | Overall Length (m) |
NWYC6A-STP-S | BL (blue) GY (Gray) | 1 2 3 5 7 10 |
Standard | Cat6A | |
Cable | Conductor | Strand wire |
Outer Diameter | 6.2±0.2 mm | |
Conductor size | AWG26 | |
Minimum Bending Radius | Cable diameter × 4 | |
Wiring Type | Straight | |
Operating Temperature Range | -10°C to 60°C | |
Storage Temperature Range | -20°C to 75°C | |
Operating/Storage Temperature Range | ||
Rated Voltage | 30 V | |
Rated Current | 1.5 A | |
Weight (g) | 51/m (excluding connector part) |
Tolerance (mm)
Overall Length | Longest | Shortest |
1 m | +50 | Same as overall length |
2 m to 5 m | +100 | |
7 m, 10 m | +150 |
Category | CAT6A | Shield Structure | Shielded・STP | Shield Details | Single Layer Shield |
---|---|---|---|---|---|
Cable Conductor | Stranded Wire | Conductor Size | AWG26 (0.12sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 6.0 to 6.9 | Color | Blue | Sheath Material | PVC |
PoE (Power Supply) | Non-Compatible | Outer Diameter(mm) | 6.2 | Length(m) | 1 |
Cable Type | Standard |
Please check the type/dimensions/specifications of the part NWYC6A2-STP-S-BL-1 in the Cat6A STP (stranded wire) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy