(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Triple Socket (Model L)

Triple Socket (Model L)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Temporary model outlets to accept standard power plugs.
· Low-cost model.


· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.
· Please tighten terminal screws firmly.


Product Description

Convenient Space-Saving 3-Way Outlet for Bottom and Side Surfaces

Specifications

L-Type Triple Outlet:Related Image

More Information

Specifications

Rating125 VAC - 15A
Applicable Electric Wire

2.0 m㎡ 
VFF (φ1.6 / φ2.0 Cu)

 

Part Number
04-2252
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 341.73

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Example

L-Type Triple Outlet:Related Image

Drawing

L-Type Triple Outlet:Related Image

Basic Information

Type Outlet/socket Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 75.4 Dimension width(mm) 47.8 Dimension thickness(mm) 26.2
Number of cores 2P

Please check the type/dimensions/specifications of the part 04-2252 in the Triple Socket (Model L) series.