(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Body Power Plug

Rubber Body Power Plug
  • JIS
  • PSE Law
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Flat model 2-pin power plug for cable installation.
· Low-cost model.


· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.


Product Description

[Specifications]·Low-cost rubber plug and body with excellent impact resistance.

Specifications

Rubber Plug / Body:Related Image

More Information

Specifications

Rating125 VAC-15 A
Applicable Electric Wire

2.0 m㎡ 
VCTF (2.0 m㎡ ×up to 2 cores)

Part Number
00-8221
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 322.96

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Example

Rubber Plug / Body:Related Image

Drawing

Rubber Plug / Body:Related Image

Basic Information

Type Outlet/socket Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 65.1 Dimension width(mm) 34.2 Number of cores 2P

Please check the type/dimensions/specifications of the part 00-8221 in the Rubber Body Power Plug series.

X
whatsapp-qr whatsapp-icon