(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Swivel Plug (for Cable Mounting, Low-Cost Type)

Swivel Plug (for Cable Mounting, Low-Cost Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      208₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· General-purpose flat model 2-pin power plug for cable installation.
· The plug section can be moved 180 degrees.
· Low-cost model.


· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.


Product Description

General purpose PSE acquired plugs. Press-fit movable model for use in more applications

Specifications

 Model Color Socket Shape
 00-8090  White   Multi-position Power Plug:Related Image Male Plug
 00-8205  Black 

More Information

Specifications

Rating125 VAC - 15A
Applicable Electric Wire

2.0 m㎡ 
VFF (Vinyl Parallel Wires) / VCTFK (Oval Cord)

Part Number
00-8090
00-8205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 207.78

1 Piece(s) 6 Day(s) or more 10

₹ 207.78

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Example

Multi-position Power Plug:Related Image

Drawing

Multi-position Power Plug:Related Image

Basic Information

Type Inlet/plug Shape A-2 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 64.5 Number of cores 2P