(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat-Blade Plug

Flat-Blade Plug
  • JIS
  • PSE Law
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· General-purpose flat model 2-pin power plug for cable installation.
· Low-cost model.


· For use in general households and offices, ensure that cables compatible with the Electrical Appliances and Materials Safety Act are used.


My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]·Low-priced flat plug and body used for general purposes. ·A general-purpose flat duplex power plug for cable mounting.

Specifications

Model Color    Socket Shape 
 00-8090 White  Flat-blade Plug:Related Image

 Male (Plug)

 00-8179 Black
 00-8233 Gray
 00-8097 White Female (Body)
 00-8180 Black
 00-8234 Gray

More Information

Specifications

Rating125 VAC-15 A
Applicable Electric Wire

2.0 m㎡ 
VFF (Vinyl Parallel Wires) / VCTFK (Oval Cord)

Part Number
00-8089
00-8097
00-8179
00-8180
00-8233
00-8234
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Dimension length
(mm)
Dimension thickness
(mm)

₹ 144.00

1 Piece(s) 6 Day(s) or more 10Inlet/plug60.316.9

₹ 172.96

1 Piece(s) 6 Day(s) or more 10Outlet/socket5717.1

₹ 144.00

1 Piece(s) 6 Day(s) or more 10Inlet/plug60.316.9

₹ 172.96

1 Piece(s) 6 Day(s) or more 10Outlet/socket5717.1

₹ 144.00

1 Piece(s) 6 Day(s) or more 10Inlet/plug60.316.9

₹ 172.96

1 Piece(s) 6 Day(s) or more 10Outlet/socket5717.1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Dimension length
(mm)
Dimension thickness
(mm)

Loading...

  1. 1

Example

Flat-blade Plug:Related Image

Drawing

Flat-blade Plug:Related Image

Basic Information

Shape A-2 Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence None Representative Standard PSE Dimension width(mm) 28.8
Number of cores 2P
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language