Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product)

Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product)

Three-Phase Power Line Noise-Prevention, 2-Stage Filter

  • UL

● With open / close model cover


∙ Noise filters cannot be used between multi-purpose use inverter and motor.
∙ When choosing leakage breakers, select the filter leakage current while paying attention to the noise.

PDF

Specifications

Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product):Related Image

Specifications Table
Model NumberCircuit ConfigurationRated CurrentShape
(Mounting Method)
ENF-THT-63-Phase6AStandard (Direct Mount)
ENF-THT-1010A
ENF-THT-2020A

More Information

Specifications
Model NumberENF-THT-6ENF-THT-10ENF-THT-20
Circuit Configuration3-Phase
Rated Voltage (AC / DC)500V
Rated Current (AC / DC)6A10A20A
Withstand Voltage2,500 VAC / 1 Minute: Between Terminal-FG
Insulation Resistance100 MΩ Min. 500 VDC: Between Terminal-FG
Leakage Current250V 60Hz2.5mA max.
500V 60Hz5.0mA max.
Direct Current Resistance290 mΩ max.120 mΩ max.50 mΩ max.
Operation EnvironmentTemperature: -25 ~ +85 °C, 20 ~ 95% RH (No Condensation)
Safety StandardsUL1283, CSA C22.2 No.8 (c-UL), IEC/EN60939-2, UL/c-UL: E156363
Mass910g1400g

Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product):Related Image
Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product):Related Image
Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product):Related Image
Power Supply Noise Filter (Three-Phase, High-Reduction Model, Value Product):Related Image
Part Number
ENF-THT-6
ENF-THT-10
ENF-THT-20
Part NumberVolume DiscountDays to ShipRated Current
(A)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
6 Day(s) or more 69521055
6 Day(s) or more 109521055
6 Day(s) or more 2010524060

Loading...

  1. 1

Basic Information

Circuit Configuration Three-phase Mounting Method Screw fastening Wiring Method Screw fastening
Representative Standard UL

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)