(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RS-485 Remote I/O, 6 / 12 / 16 Digital Inputs

RS-485 Remote I/O, 6 / 12 / 16 Digital Inputs

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

High Performance Serial RS-485 Remote I/O for Commercial Process Control Applications

Part Number
IO-R1210-R
IO-R1210-T-R
IO-R1212-R
IO-R1212-T-R
IO-R1214-R
IO-R1214-T-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRemote I/O Input type Output type I/O mode (input) Operating temperature range
(°C)

₹ 17,682.75

1 Piece(s) 6 Day(s) or more 10-----

₹ 24,089.07

1 Piece(s) 6 Day(s) or more 1016 digital inputsSensor: NPN or PNP, dry contact-DI or event counter-40 to 85

₹ 18,728.80

1 Piece(s) 6 Day(s) or more 10-----

₹ 25,285.13

1 Piece(s) 6 Day(s) or more 108 digital inputsSensor: NPN or PNP, dry contact-DI or event counter-40 to 85

₹ 23,063.36

1 Piece(s) 6 Day(s) or more 10-----

₹ 30,067.05

1 Piece(s) 6 Day(s) or more 106 digital inputs / 6 relay outputsSensor: NPN or PNP, dry contactForm A (NO) relay outputDI or event counter-40 to 85
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRemote I/O Input type Output type I/O mode (input) Operating temperature range
(°C)

Loading...

  1. 1

Basic Information

Communication method before conversion Serial Representative Standard CE / UL / CUL Dimension width(mm) 27.8
Dimension depth(mm) 84
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list