(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

4-point AO Integrated Remote / EtherNet I/O

4-point AO Integrated Remote / EtherNet I/O

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,407₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

2 port / EtherNet / Integrated Switch for Daisy-chain Topologies

Part Number
IO-E1241-R
IO-E1242-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 36,814.91

1 Piece(s) 6 Day(s) or more 10

₹ 27,407.18

1 Piece(s) 6 Day(s) or more 10
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

Loading...

  1. 1

Basic Information

Communication method before conversion Ethernet Representative Standard CE / UL / CUL Dimension width(mm) 27.8
Dimension depth(mm) 84
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language