(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2-port / EtherNet / Remote with Integrated Switch / EtherNet I/O

2-port / EtherNet / Remote with Integrated Switch / EtherNet I/O

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,629₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

User-defined Modbus / TCP Addressing Supported

Part Number
IO-E1210-R
IO-E1211-R
IO-E1211-T-R
IO-E1212-R
IO-E1213-R
IO-E1214-R
IO-E1240-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRemote I/O Input type Output type I/O mode (input) I/O mode (output) Operating temperature range
(°C)

₹ 16,628.83

1 Piece(s) 6 Day(s) or more 10------

₹ 19,182.42

1 Piece(s) 6 Day(s) or more 10------

₹ 33,038.45

1 Piece(s) 6 Day(s) or more 1016 digital outputs-Sink-DO or pulse output-40 to 75

₹ 18,885.07

1 Piece(s) 6 Day(s) or more 10------

₹ 26,578.31

1 Piece(s) 6 Day(s) or more 108 digital inputs / 4 outputsSensor: NPN or PNP, dry contactSource (I/O)DI or event counterDO or pulse output-10 to 60

₹ 20,766.69

1 Piece(s) 6 Day(s) or more 10------

₹ 28,003.22

1 Piece(s) 6 Day(s) or more 10------
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRemote I/O Input type Output type I/O mode (input) I/O mode (output) Operating temperature range
(°C)

Loading...

  1. 1

Basic Information

Communication method before conversion Ethernet Representative Standard CE / UL / CUL Dimension width(mm) 27.8
Dimension depth(mm) 84
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list