(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zipper Tubing (Braided Shield / For Movable Parts)

Zipper Tubing (Braided Shield / For Movable Parts)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Flame-Retardant
  • Flex-Resistant
  • EMI Countermeasure
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Zipper tubing made with a combination of flame-retardant vinyl chloride and shield mesh
● Mesh construction of the shield makes it effective for use with movable parts
● Use the dedicated tool to achieve high fit strength.
● Optimal for wire protection that requires a strong seal

Product Description

Zipper tubing with a braided shield that handles movable parts

Specification Table


· Wound products may have seams in the middle due to manufacturing methods.
· Depending on the quantity ordered, a case-by-case quotation for delivery time may be required.
· Appearance and specifications are subject to change without notice.
■ Specification Table
(mm)
ModelProduct Width
(±5)
Effective Width
(±5)
Weight
(g/m)
TypeInternal Diameter φ (mm)
SZTZSB209273123.9
30125106152.8
40156137174.5
50185166199.6

Overview of Specifications

 
 
Specifications
MaterialSheet PartFlame-retardant soft PVC with PET cloth
*UL94V TM-0 equivalent
Zipper PartSemi-rigid flame retardant vinyl chloride
Sewing threadNylon 6
BraidingTin-plated copper wire braiding (2 layers)
Thickness0.34 mm
Flame RetardancyUL224 VW-1
Operating Temperature Range-15 to 60°C
Color (Sheet Outer)Black
Part Number
SZTZSB30-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,298.73

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
 

Basic Information

Fixing Method Zipper Shield compatible Yes Application/special functions Movable section approach
Internal Diameter(mm) 30 Overall Length(m) 1 Color Black
Tool used Yes Material Sheet part: Flame-retardant flexible PVC with PET cloth, zipper part: Semi-rigid flame retardant PVC Operating temperature range(℃) -15 to 60
Color Black Thickness(mm) 0.34

Please check the type/dimensions/specifications of the part SZTZSB30-1 in the Zipper Tubing (Braided Shield / For Movable Parts) series.

X
whatsapp-qr whatsapp-icon