• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Intermediate Adapter

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Intermediate Adapter

Adapter with High Water and Climate Resistance

  • UL
  • CSA
  • IP69K
  • Weather-Resistant
  • Solder
  • Bayonet Lock

● The highest rank of waterproofing performance (IP69K) can be maintained.
● Achieves weather resistance by using materials that are able to stand up to even
severe weather conditions.

· Only the #16 contact is not mounted to the connector. After soldering the cable,
insert it into the connector.

PDF

Specifications

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Intermediate Adapter:Related Image

Model NumberShell
Size
Number of CoresContact
Size
Contact
Shape
UTS-AD103#16Female
(Socket)
4#16
124#16
8#16
147#16
12#16
Sales: Misumi / Manufacturer: SOURIAU

More Information

Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Intermediate Adapter:Related Image
Environment-resistant Connector (UTS Series: Waterproof / Climate Resistant) Intermediate Adapter:Related Image
Part Number
UTS-AD-10-3
UTS-AD-10-4
UTS-AD-12-4
UTS-AD-12-8
UTS-AD-14-7
UTS-AD-14-12
Part NumberVolume DiscountDays to ShipRoHSConnector series initials Number Of Cores Shell size Conforming cable finishing outer diameter
(φ mm)
Protection grade
6 Day(s) or more 10S· T· U3102.5 ~ 8.0IP69K
6 Day(s) or more 10S· T· U4102.5 ~ 8.0IP69K
6 Day(s) or more 10S· T· U4125.0 ~ 12.0IP69K
6 Day(s) or more 10S· T· U8125.0 ~ 12.0IP69K
6 Day(s) or more 10S· T· U7147.0 ~ 14.0IP69K
6 Day(s) or more 10S· T· U12147.0 ~ 14.0IP69K

Loading...

  1. 1

Environment Resistant Connectors (waterproof / weatherproof)

Features

  • Has IP68/IP69K Class waterproof / dust-proof functions, and can be used in harsh environments.
  • Uses materials that withstand severe environmental conditions, which meet the ISO4892 standard and can be used outdoors.
  • Use of Bayonet Coupling System makes engagement confirmation possible with a feeling and a click after 1/3 rotation.

Common Specifications

Materials / Finish
Item Materials
Body Thermoplastic Resin (#16: UL94-V0, #20: UL94-HB)
Back Shell
Insert
Contact Brass (#16: Silver-Plating, #20: Gold-Plating)
Nut Metal
Hood Thermoplastic Resin
Combination Method
Mating Dimensions (straight plug & panel mount receptacle)
Mating Dimensions
Shell Size 10 12 14
A (mm) 77.3 81.7 82.0
Contact Arrangement
* Earth terminals require dedicated contacts. Not available from Misumi.
Contact Arrangement Diagram
Compatible Wire Size
Contact Size AWG mm²
#16 26 ~ 14 0.13 ~ 2.5
#20 26 ~ 18 0.13 ~ 0.93
Product Composition
Product Composition
Characteristics
Number of Cores 3, 4, 6, 7, 8, 10, 12, 19
Rated Voltage UL / CSA Contact #16: 500 V, Contact #20: 250 V
Rated Current UL Contact #16: 10 A, Contact #20: 5 A
CSA Contact #16: 7 A, Contact #20: 4 A
Withstand Voltage 1,500 VAC / min
Insulation Resistance 5,000 MΩ or more / 500 VDC
Contact Resistance #16: 3 mΩ or more, #20: 4 mΩ or more
Operating Temperature Range -40°C ~ +105°C
Number of Insertions / Removals Engagement / Removal 250 Times / MIL-C-26482
Vibration Resistance 10 ~ 2,000 Hz / IEC60512-4
Thermal Shock 5 cycles for 30 min at -40°C ~ 105°C (MIL-STD1344 method 1003)
Salt Spray 500 Hours
Ultraviolet Resistance ISO4892 Compliant
Waterproofing IP68 / IP69K (when engaged)
Oil Resistance Details
Test Items Required Conditions
Hydraulic Oil Immersion Test
MIL-DTL-26482
(Clause 4.6.27)
No failures after 20 hours of immersion in hydraulic oil as according to MIL-PRF-5606.
[Details of MIL-PRF-5606]
Product Name: Aeroshell Fluid 41
Main Applications: Lubricant
for aviation, Constituents: 80 - 85% Lubricant base oil
: 15 - 20% Lubricant base additive
Lubricant Immersion Test
MIL-DTL-26482
(Clause 4.6.27)
No failures after 20 hours of immersion in lubricant as according to MIL-PRF-7808.
[Details of MIL-PRF-7808]
Product Name: Aeroshell Turbine Oil 308
Main Applications: Lubricant
for aviation, Constituents: 90 - 95% Lubricant base oil
: 5 - 10% Lubricant base additive
Waterproof Performance Details
IP69K IP6 * Completely shuts out dust. No dust contamination inside.
IP * 9K Can withstand high-pressure hose washing. Is not affected by direct water jets from different directions.

Basic Information

Connector Shape Circular Type S· T· U UTS Applicable pin/contact Female (socket)
Application Cable to cable Allowable Current(A) 10 Allowable Voltage(V) 500
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) Present
Representative Standard UL / CSA Maximum Voltage(Vr.m.s) 1500 Applicable wire signal(AWG) #26~#14
Connector type Relay Model

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)