(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Angled O Plug

Angled O Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      798₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type I power angle plug with earth terminal Rating: 250 V AC, 10 A Main body material: PC

More Information

Angled O Plug:Related Image
Angled O Plug:Related Image
Rating250 VAC-10A
Body MaterialPC
Compatible Wire0.5 mm2 ~ 1.5mm2 (Finished Cable Outside Diameter Within 7 mm)
Weight32g
Part Number
MIS-WSP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 798.40

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Plug Rated Voltage(V) 250 Rated Current(A) 10
NEMA standard presence None Dimension length(mm) 40 Dimension width(mm) 40
Dimension thickness(mm) 20

Please check the type/dimensions/specifications of the part MIS-WSP in the Angled O Plug series.