(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Lighting (Straight, Wide Angle)

LED Lighting (Straight, Wide Angle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • IP64
  • White LED
  • Wide Angle Light Distribution
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,884₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Straight, wide-angle type white LED light. Approx. 10% more illuminance than the conventional LZ1B. Continuous light is possible because the side cable raceway is semi-transparent milky white. Compliant with IP64 (dust-proof and drip-proof). You can choose from 3 different lengths. Illuminance equivalent to a 6 W to 15 W fluorescent lamp. LEDs manufactured by Nichia Corporation are used. Made in Japan. MISUMI NAVC cable used for easy routing of wiring. [Applications]The wide-angle, uniform illumination makes it ideal for work lighting.

Part Number
LZ1C-245-W
LZ1C-485-W
LZ1C-725-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSIlluminance
(lx)
Dimension length
(mm)

₹ 5,884.49

1 Piece(s) 6 Day(s) or more 1065245

₹ 7,564.89

1 Piece(s) 6 Day(s) or more 10125485

₹ 8,941.25

1 Piece(s) 6 Day(s) or more 10175725

Loading...

  1. 1

Basic Information

Shape Straight LED color Neutral White Input Voltage DC24V
Protection Grade IP64 Dimension width(mm) 35 Dimension thickness(mm) 31
X
whatsapp-qr whatsapp-icon