(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Lighting (Straight, Dust-proof)

LED Lighting (Straight, Dust-proof)
  • IP54
  • White LED
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● IP54 (dust- and splashproof) supported
● 2 models of length. Illuminance equivalent of 15 W – 20 W fluorescent lamp
● It has an LED made by Nichia. Made in Japan
● It has a MISUMI NAVC cable that allows for easy wiring

· Since the LED elements vary in emission color and brightness, these properties may slightly differ even in the same model number.
· Do not connect to a power source or device while the dimming function is on.


LED Lighting (Straight, Dust-proof):Related Image

Product Description

Slim lighting ideal for dusty environment

Specifications

LED Lighting (Straight, Dust-proof):Related Image

Model NumberLengthLED Color
LZ18280W (White)
520

More Information

LED Lighting (Straight, Dust-proof):Related Image

Specifications
Model NumberLZ18-280-WLZ18-520-W
Illuminance (lux)0.5m496lx878lx
1.0m133lx257lx
Luminous Flux (lumens)340lm680lm
LED ColorWhite (5000K)
Input Voltage24 VDC ± 5%
Input Current200mA400mA
Power Consumption4.8W9.6W
Operating EnvironmentTemperature: -10 ~ +50°C, Humidity: 40 ~ 90% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 120 °
LED Service Life40,000 hours (luminous flux of 70% or less)
Protection ClassIP54
MaterialBodyAluminum, Clear Anodizing Treatment
Front CoverAcrylic
CableMisumi NAVC-25-1PS (0.2 mm2 x 2 C)
Cable Bend Radius13mm or More
Mass (Including Cable)145g270g

LED Lighting (Straight, Dust-proof):Related Image
LED Lighting (Straight, Dust-proof):Related Image
Part Number
LZ18-280-W
LZ18-520-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipIlluminance
(lx)
Dimension length
(mm)

₹ 8,477.55

1 Piece(s) 6 Day(s) or more 496280

₹ 12,259.87

1 Piece(s) 6 Day(s) or more 878520

Loading...

  1. 1

Basic Information

Shape Straight LED color White color Input Voltage DC24V
Protection Grade IP54 Dimension width(mm) 29 Dimension thickness(mm) 12
X
whatsapp-qr whatsapp-icon