(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Lighting (Straight, 100 VAC)

LED Lighting (Straight, 100 VAC)
  • PSE Law
  • 100 VAC
  • IP64
  • White LED
  • Wide Angle Light Distribution
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Illuminance is improved by 25% compared to LZ1A (old product)!
● 100V AC input (built-in power supply unit), IP64 (dust- and drip-proof) supported
● It has an LED made by Nichia. Made in Japan
● The cable length can be specified up to 15 m

· Since the LED elements vary in emission color and brightness, these properties may slightly differ even in the same model number.
· The protection class IP64 is only targeted for the housing part. As it is an AC model, take care when performing the power treatment.
· Do not connect to a power source or device while the dimming function is on.
    

LED Lighting (Straight, 100 VAC):Related Image

Product Description

Since lighting is possible with 100 VAC direct connection, an external DC power supply is not required

Specifications

LED Lighting (Straight, 100 VAC):Related Image

Light Body (for (1) Terminal)
Model NumberLengthLED Color
LZ1AA294W (White)
582
870

Cable (for (2) Power Connection)
Model NumberShapeLength (m)Applicable LED
Lighting
LZCA10.3 ~ 15
Specifiable in 0.1 m
LZ1AA-*-W

Light Body (for (3) Linkage) 
Model NumberLengthLED Color
LZ1AA294CW (White)
582C
870C

Cable (for (4) Linkage)
Model NumberShapeLength (m)Applicable LED
Lighting
LZCB10.15
0.2 ~ 15

Specifiable in 0.1 m
LZ1AA-*-W

More Information

LED Lighting (Straight, 100 VAC):Related Image

Specifications
Model NumberLZ1AA-294*-WLZ1AA-582*-WLZ1AA-870*-W
Illuminance (lux)0.5m950lx1750lx2220lx
1.0m260lx530lx730lx
Luminous Flux (lumens)800lm1590lm2390lm
LED ColorNeutral White (5,000 K)
Input Voltage100 VAC ±10%
Input Current80mA160mA240mA
Power Consumption7.4W14.0W21.0W
Operating EnvironmentTemperature: -5 ~ +40°C, Humidity: 25 ~ 85% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage1,200 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 120 °
LED Service Life40,000 hours (luminous flux of 70% or less)
Protection ClassIP64
MaterialBodyAluminum / Silver Semi-Gloss
Front CoverPolycarbonate
CableMisumi NASVCTF-0.75-2 (0.75 mm2 x 2 C)
Cable Bend Radius40 mm or More
Maximum Consolidation Length20 m (Consolidation Length of the Body and Cable)
Connector (Recommended)CN1 SideSumiko Tec Housing: CL07D02A (2-Core, Socket), Contact: 215004-2M (Socket), Waterproof Packing: WS07MF-0C
CN2 SideSumiko Tec Housing: CL07D02M (2-Core, Plug), Contact: 215003-2M (Plug), Waterproof Packing: WS07MF-0C
Mass (Excluding Cable)230 g (End) / 250 g (Linkage)375g (End) / 390g (Linkage)530g (End) / 550g (Linkage)

LED Lighting (Straight, 100 VAC):Related Image

LED Lighting (Straight, 100 VAC):Related Image

LED Lighting (Straight, 100 VAC):Related Image
Part Number
LZC-A1-[0.3-15/0.1]
LZC-B1-[0.2-15/0.1]
LZC-B1-[0.15-0.2/0.05]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable type Specified Length
(M)

-

1 Piece(s) 7 Day(s) or more For ② Power Supply (LZC-A1-[Specified Length (m)])0.3 ~ 15

-

1 Piece(s) 7 Day(s) or more ④ For Connection (LZC-B1-[Specified Length (m)])0.2 ~ 15

-

1 Piece(s) 7 Day(s) or more ④ For Connection (LZC-B1-[Specified Length (m)])0.15 ~ 0.2

Loading...

  1. 1

Basic Information

Shape Other
X
whatsapp-qr whatsapp-icon