(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Lighting (Straight, Low-cost)

LED Lighting (Straight, Low-cost)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • IP54
  • White LED
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Brightness equivalent to a fluorescent lamp and compact
● 2 models of length. Illuminance equivalent of 6 W – 10 W fluorescent lamp
● It has an LED made by Nichia
● IP54 (dust- and splashproof) supported

· Since the LED elements vary in emission color and brightness, these properties may differ slightly, even in the same model number.
· Do not connect to a power source or device while the dimming function is on.

Product Description

[Features] Straight, low-cost type white LED lighting.
The brightness is equal to or higher than fluorescent lights, and it is small.
You can choose from two types of length.
Equivalent to 6W to 10W of fluorescent light.
Uses LED manufactured by Nichia Chemical Industries.
Compatible with IP54 (dustproof/splashproof).

Specifications

LED Lighting (Straight, Low-cost):Related Image

Model NumberLengthLED Color
LZ17223W (White)
313

More Information

Specifications
Model NumberLZ17-223-WLZ17-313-W
Illuminance (lux)0.5m260lx380lx
1.0m65lx85lx
Luminous Flux (lumens)260lm370lm
LED ColorWhite (5200K)
Input Voltage24 VDC ± 5%
Input Current160mA240mA
Power Consumption4W5.8W
Operating EnvironmentTemperature: -5 ~ +40°C, Humidity: 45 ~ 85% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage500 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 120 °
LED Service Life50,000 hours (luminous flux of 70% or less)
Protection ClassIP54
MaterialBodyAluminum, Clear Anodizing Treatment
Front CoverAcrylic
CableUL2464 20AWG 2C
Mass (Including Cable)285g370g

LED Lighting (Straight, Low-cost):Related Image

LED Lighting (Straight, Low-cost):Related Image
Part Number
LZ17-223-W
LZ17-313-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipIlluminance
(lx)
Dimension length
(mm)

₹ 2,663.33

1 Piece(s) 6 Day(s) or more 260223

₹ 4,588.24

1 Piece(s) 6 Day(s) or more 380313

Loading...

  1. 1

Example

LED Lighting (Straight, Low-cost):Related Image

Basic Information

Shape Straight LED color White color Input Voltage DC24V
Protection Grade IP54 Dimension width(mm) 27 Dimension thickness(mm) 15
X
whatsapp-qr whatsapp-icon