Slide Switch (Value Product)【10 Pieces Per Package】

Slide Switch (Value Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • MSL-512512*
  • MSL-512522*

Panel-Mounting, Compact Slide Switch. Sold in packs of 10


● For the International Standard number, see >>Click here.
● Models with a long knob have been added.

PDF

Specifications

Slide Switch (Value Product):Related Image

1 Pack Unit 10-piece Pack
Model NumberFunctional OperationCircuitFunctional Operation and Contact Terminal NumberAcquired StandardsTerminal
LeftCenter PartRightULCSA
MSL-5125122-10PON - ONSingle-pole Double-throwON 2 - 1-ON 2 - 3Solder
MSL-5125123-10PON - OFF - ONOFF
MSL-5125123L-10PON - OFF - ON
MSL-5125222-10PON - ON2-pole Double ThrowON 2-1 5-4-ON 2-3 5-6
MSL-5125222L-10PON - ON
MSL-5125223-10PON - OFF - ONOFF
MSL-5125223L-10PON - OFF - ON

More Information

Slide Switch (Value Product):Related Image

Detailed Specifications
Rated Working VoltageWorking CurrentWorking
Temperature Range
Contact
Resistance
2 - 4 VDC
Insulation ResistanceWithstand Voltage
1 minute
Electrical Durability
(10,000 times or more)
Mass
g (Approx.)
28 VDC5A-30 ~
+85°C
Max
10 mΩ
1 GΩ or more1500V52 ~ 3
125 VAC
250 VAC2A
Part Number
MSL-5125122-10P
MSL-5125123-10P
MSL-5125123L-10P
MSL-5125222-10P
MSL-5125222L-10P
MSL-5125223-10P
MSL-5125223L-10P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipKnob length
(mm)
Number of circuits Function Operation

10 Pieces Per Package

5 Day(s) or more 5.1Single-pole Double-throwON-ON

10 Pieces Per Package

5 Day(s) or more 5.1Single-pole Double-throwON-OFF-ON

10 Pieces Per Package

5 Day(s) or more 9.45Single-pole Double-throwON-OFF-ON

10 Pieces Per Package

5 Day(s) or more 5.12-pole Double ThrowON-ON

10 Pieces Per Package

5 Day(s) or more 10.02-pole Double ThrowON-ON

10 Pieces Per Package

5 Day(s) or more 5.12-pole Double ThrowON-OFF-ON

10 Pieces Per Package

5 Day(s) or more 10.02-pole Double ThrowON-OFF-ON

Loading...

  1. 1

Basic Information

Type Other Shape Rectangular Shape Terminal shape Solder terminal
Rated voltage(V) DC 28 / AC 125 / AC 250 Main body length(mm) 19.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)