(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Key Lock Switch Mounting Hole φ16, φ22, φ30 (Part Number)

Key Lock Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,370₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
● The key for each model number is shared.

Product Description

A selector switch operated by inserting a key. The key for each model is common.

Specifications

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Model NumberMounting
Hole Ø
ShapeOperation
Function
ConfigurationStructureProtective StructureAcquired StandardsTerminalSpecification
Group
Basic Model NumberKey removal position
KL: Left removal
KA: Full removal
ULc-ULCSATUVVDECECCC
MSB1R216KLØ16OblongManual 90 degrees
2-notch
1cIntegratedIP65---SolderA
SB1R216KL
KA
--B
SB1R21141a1bSeparationIP40--C
SB1S2116SquareIP65 Oilproof--D
MSB2BC210KLØ22Round1aIP40-----M3.5
Screw
Terminal
E
SB2BC210KL
KA
IP65 Oilproof--F
MSB2BC211KL1a1bIP40-----E
SB2BC211KL
KA
IP65 Oilproof--F
MSB2BC320KAManual 45 degrees
3-notch
2aIP40-----E
SB2BC311KL
KA
1a1bIP65 Oilproof--G
MSB3BC210KLØ30Manual 90 degrees
2-notch
1aIP40-----E
SB3BC210KL
KA
IP65 Oilproof--H
SB3BC2111a1b--
SB3BC311Manual 45 degrees
3-notch
--I

More Information

Detailed Specifications
Specification
Group
Switch Circuit RatingsWorking
Temperature
Range
Insulation
Resistance
Withstand Voltage VAC 1 minuteDurability (10,000 times or more)Body Mass g (Approx.)
Rated
Insulation
Voltage (Ui)
Rated
Conducting
Current (lth)
Rated
Working
Voltage (Ue)
Rated Working Current-Between
Charger and Ground
Between Different-Pole
Terminals
MechanicalElectrical
ACDC
P.F=0.7P.F=1Resistive Load (AC-12)Inductive Load (AC-13)Coil Load (AC-15)-Resistive Load (DC-12)Inductive Load (DC-13)Coil Load (AC-15)
A250V5A24V-----1A----25 ~
+55°C
100

or more
--20002059
125V3A5A---0.2A---
250V2A3A---0.1A---
B
C
D
24V------1A0.7A-B: -10 ~ +55
C: -20 ~ +70
D: -10 ~ +70
-2000B: 2000
C: 1500
D: 1500
25
Key removal & insertion
B: 25 C / D: 1
1016
~
21
110V--1.5A1A--0.2A0.15A-
220V--1A0.7A-----
E660V10A24V-----10A----25 ~
+55°C
3000--20545
~
52
48V-----5A---
110V10A----2.2A---
220V6A----1.1A---
380V4A--------
500V2A--------
F

G
600V24V----6A---F: 4 A
G: 2 A
-20 ~
+70°C
-25002500100
Key removal & insertion
1
5049
120V----6A---F: 1.3A
G: 0.65A
240V----6A---F: 0.45A
G: 0.23A
480V----2.5A----
600V----2A----
H

I
24V----6A-H: 6 A
I: 3 A
-H: 4A
I: 2A
-59
110V----6A-H: 2.5A
I: 1.3A
-H: 1.3A
I: 0.65A
220V----6A-H: 1A
I: 0.5A
-H: 0.45A
I: 0.23A
440V----2.5A----
550V----2A----


Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Key Lock Switch Mounting Hole φ16, φ22, φ30:Related Image

Part Number
SB1S2116-KA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Mounting Hole Contact configuration (key lock, selector) Notch number Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Current capacity @ 24 VDC
(A)
Includes key option

₹ 3,096.44

1 Piece(s) 6 Day(s) or more Square ShapeΦ 161a1b2Solder/tab-CE / UL / TUV / CCC / CSA182478.51.51All Slip-off

Loading...

  1. 1

Basic Information

Type Keylock switch With key Present