(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Reduction in labor-hours for selection. Housings and connectors are sold as a set. 5 sets per pack.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape type | Number of cores (Core) | Conforming wire size (AWG) | Finished outer diameter (maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 283.20 | 2 Piece(s) | Available | 6 Day(s) or more | 10 | - | - | - | - | ||
₹ 283.20 | 2 Piece(s) | Available | 6 Day(s) or more | 10 | - | - | - | - | ||
₹ 904.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 2 | 16 ~ 20 | 3.2 | ||
₹ 904.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 2 | 18 ~ 22 | 2.4 | ||
₹ 904.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 2 | 22 ~ 26 | 1.8 | ||
₹ 816.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 3 | 16 ~ 20 | 3.2 | ||
₹ 920.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 3 | 18 ~ 22 | 2.4 | ||
₹ 920.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 3 | 22 ~ 26 | 1.8 | ||
₹ 828.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 4 | 16 ~ 20 | 3.2 | ||
₹ 984.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 4 | 18 ~ 22 | 2.4 | ||
₹ 984.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Panel | 4 | 22 ~ 26 | 1.8 | ||
₹ 904.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Relay | 2 | 16 ~ 20 | 3.2 | ||
₹ 904.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Relay | 2 | 18 ~ 22 | 2.4 | ||
₹ 904.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Relay | 2 | 22 ~ 26 | 1.8 | ||
₹ 920.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Relay | 3 | 16 ~ 20 | 3.2 | ||
₹ 920.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Relay | 3 | 18 ~ 22 | 2.4 | ||
₹ 920.00 | 1 Pack(s) | 5 Pieces Per Package | 6 Day(s) or more | 10 | Relay | 3 | 22 ~ 26 | 1.8 |
Loading...
Series name | Mini-Universal MATE-N-LOK | Configuration type | Housing + Contact | Contact type | Press Contact (Male / Female) |
---|---|---|---|---|---|
EMI compatibility | N/A | Fixing Method | One-touch Lock | Wiring Method | Crimping |
Quantity(Set) | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy