• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Non-illuminated Pushbutton Switch Mounting Hole φ30 (Value Product)

Non-illuminated Pushbutton Switch Mounting Hole φ30 (Value Product)

Non-illuminating, push-button switch.

  • CE-Compliant
  • CCC

● For the International Standard number, see >>Click here.

PDF

Specifications

Non-illuminated Pushbutton Switch Mounting Hole Ø 30 (Value Product):Related Image

Model NumberShapeOperation PartOperation FunctionContactProtective
Structure
Acquired StandardsTerminal
Basic Model NumberColorConfigurationStructureCECCC
MPB3CFM11R
Red
G
Green
Round flatØ40Momentary1a1bSeparationIP65M3.5
Screw
Terminal
MPB3MM11Mushroom

More Information

Non-illuminated Pushbutton Switch Mounting Hole Ø 30 (Value Product):Related Image
Non-illuminated Pushbutton Switch Mounting Hole Ø 30 (Value Product):Related Image
Non-illuminated Pushbutton Switch Mounting Hole Ø 30 (Value Product):Related Image

Detailed Specifications
Switch Circuit RatingsWorking
Temperature
Range
Insulation
Resistance
Withstand Voltage
VAC 1
minute
Durability (10,000 times or more)Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated
Working Current
MechanicalElectrical
AC
P.F=0.7
DC
660V10A24V-10A-25
~
+55°C
100

or more
3000100554 ~ 57
48V-5A
110V10A2.2A
220V6A1.1A
380V4A-
500V2A-
Part Number
MPB3CFM11-G
MPB3CFM11-R
MPB3MM11-G
MPB3MM11-R
Part NumberVolume DiscountDays to ShipShape Button color Dimension width
(mm)
Dimension depth
(mm)
6 Day(s) or more -Green3061.5
6 Day(s) or more -Red3061.5
6 Day(s) or more MushroomGreen4073.5
6 Day(s) or more MushroomRed4073.5

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Card included None Terminal shape Screw terminal
Mounting Hole Φ 30 Contact Configuration 1a / 1b Push button operation Momentary
Protection function (environmentally resistant) IP65 Representative Standard CE / CCC Dimension vertical(mm) 37
Current capacity @ 24 VDC(A) 10 When Current capacity is AC 110 V(A) 10 Cover (with/without) N/A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)