• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Illuminated Push-button Switch Mounting Hole φ22 (Value Product)

Illuminated Push-button Switch Mounting Hole φ22 (Value Product)

Illuminating, push-button switch. Available in the four colors of red, green, white and yellow

  • CE-Compliant
  • TUV
  • CCC

● Can be mounted or detached easily
● Short body model
● For the International Standard number, see >>Click here.
● Y-terminal recommended

PDF

Specifications

Illuminated Push-button Switch Mounting Hole Ø 22 (Value Product):Related Image

Model NumberShapeMaterialOperation PartOperation FunctionConfigurationStructureProtective
Structure
Acquired StandardsTerminal
Basic Model NumberColorcULVDETUVCECCCPSE
MPL2CFM10DR
Red
/
G
Green
/
W
White
/
Y
Yellow
Round flatMetalØ28.8Momentary1aSeparation TypeIP65--M3.5
Terminal
MPL2CFM11D1a1b--
MPL2CFA10DAlternate1a--
MPL2CFA11D1a1b--
MPL2CPM10DRound ProtrudingØ28.8Momentary1a--
MPL2CPM11D1a1b--
MPL2CPA10DAlternate1a--
MPL2CPA11D1a1b--
MPL2MM10DMushroomØ40Momentary1a--
MPL2MM11D1a1b--
MPL2MA10DAlternate1a--
MPL2MA11D1a1b--

More Information

Detailed Specifications
Rated
Insulation
Rated
Conducting
Rated
Working
Rated Working CurrentRated LED
AC / DC
Working Temperature RangeInsulation ResistanceWithstand Voltage AC 1 minuteDurability (10,000 times or more)Mass (g)
Between Same-Pole TerminalsBetween Different-Pole TerminalsMechanicalElectrical
Voltage (Ui)Current (lth)Voltage (Ue)Alternating Current AC-12Direct Current DC-1324VMomentaryAlternate
600V10A120V10A1.1A13-14mA-25 ~ +55°C100 MΩ or more25002500100101033.1-59.8
240V6A0.55A
380V2A-

Illuminated Push-button Switch Mounting Hole Ø 22 (Value Product):Related Image
Illuminated Push-button Switch Mounting Hole Ø 22 (Value Product):Related Image
Illuminated Push-button Switch Mounting Hole Ø 22 (Value Product):Related ImageIlluminated Push-button Switch Mounting Hole Ø 22 (Value Product):Related Image
Part Number
MPL2CFA10D-G
MPL2CFA10D-R
MPL2CFA11D-G
MPL2CFA11D-R
MPL2CFA11D-Y
MPL2CFM10D-G
MPL2CFM10D-R
MPL2CFM10D-W
MPL2CFM10D-Y
MPL2CFM11D-R
MPL2CPA10D-G
MPL2CPA10D-R
MPL2CPA10D-Y
MPL2CPA11D-R
MPL2CPA11D-W
MPL2CPA11D-Y
MPL2CPM10D-G
MPL2CPM10D-R
MPL2CPM10D-W
MPL2CPM10D-Y
MPL2CPM11D-G
MPL2CPM11D-R
MPL2CPM11D-W
MPL2CPM11D-Y
MPL2MA10D-G
MPL2MA10D-R
MPL2MA10D-Y
MPL2MA11D-G
MPL2MA11D-R
MPL2MA11D-W
MPL2MA11D-Y
MPL2MM10D-G
MPL2MM10D-R
MPL2MM10D-W
MPL2MM10D-Y
MPL2MM11D-G
MPL2MM11D-R
MPL2MM11D-W
MPL2MM11D-Y
Part NumberVolume DiscountDays to ShipShape Contact Configuration Push button operation Button color Representative Standard Dimension depth
(mm)
Current capacity @ 220 VAC
(A)
Current capacity @ 110 VDC
(A)
5 Day(s) or more -1aAlternateGreenPSE / CE / CUL / CCC59--
5 Day(s) or more -1aAlternateRedPSE / CE / CUL / CCC59--
5 Day(s) or more -1a / 1bAlternateGreenPSE / CE / CUL / CCC59--
5 Day(s) or more -1a / 1bAlternateRedPSE / CE / CUL / CCC59--
5 Day(s) or more -1a / 1bAlternateYellowPSE / CE / CUL / CCC59--
5 Day(s) or more -1aMomentaryGreenPSE / CE / CUL / CCC59--
5 Day(s) or more -1aMomentaryRedPSE / CE / CUL / TUV / CCC5961
5 Day(s) or more -1aMomentary[White] WhitePSE / CE / CUL / CCC59--
5 Day(s) or more -1aMomentaryYellowPSE / CE / CUL / CCC59--
5 Day(s) or more -1a / 1bMomentaryRedPSE / CE / CUL / CCC59--
5 Day(s) or more -1aAlternateGreenPSE / CE / CUL / CCC65--
5 Day(s) or more -1aAlternateRedPSE / CE / CUL / CCC65--
5 Day(s) or more -1aAlternateYellowPSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bAlternateRedPSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bAlternate[White] WhitePSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bAlternateYellowPSE / CE / CUL / CCC65--
5 Day(s) or more -1aMomentaryGreenPSE / CE / CUL / CCC65--
5 Day(s) or more -1aMomentaryRedPSE / CE / CUL / CCC65--
5 Day(s) or more -1aMomentary[White] WhitePSE / CE / CUL / CCC65--
5 Day(s) or more -1aMomentaryYellowPSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bMomentaryGreenPSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bMomentaryRedPSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bMomentary[White] WhitePSE / CE / CUL / CCC65--
5 Day(s) or more -1a / 1bMomentaryYellowPSE / CE / CUL / CCC65--
5 Day(s) or more Mushroom1aAlternateGreenPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1aAlternateRedPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1aAlternateYellowPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bAlternateGreenPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bAlternateRedPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bAlternate[White] WhitePSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bAlternateYellowPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1aMomentaryGreenPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1aMomentaryRedPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1aMomentary[White] WhitePSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1aMomentaryYellowPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bMomentaryGreenPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bMomentaryRedPSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bMomentary[White] WhitePSE / CE / CUL / CCC62--
5 Day(s) or more Mushroom1a / 1bMomentaryYellowPSE / CE / CUL / CCC62--

Loading...

  1. 1

Basic Information

Type Illumination push-button Card included None Terminal shape Screw terminal
Mounting Hole Φ 22 Protection function (environmentally resistant) IP65 Dimension vertical(mm) 44
Dimension width(mm) 30 Cover (with/without) N/A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)