(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The lineup includes capacities ideal for PLCs and control equipment power supplies. A long-life 105°C aluminum electrolytic capacitor used.
Model Number | Output Power | Output Voltage |
ESP10 | 15 | 24 |
25 | ||
50 | ||
100 | ||
150 | ||
200 | ||
300 | ||
600 |
Model Number | Shape | Mounting | Compatible Switching Power |
ESP10 | DIN1S | DIN Rail | ESP10-15 |
DIN1 | ESP10-15, 25, 50 | ||
DIN2 | ESP10-100, 150 | ||
DIN3 | ESP10-200 | ||
MT1 | Direct Mounting (4 Units Incl.) | ESP10-300, 600 |
Model Number | Shape | Compatible Switching Power |
ESP10 | FAN1 | ESP10-300 |
FAN2 | ESP10-600 |
Model Number | ESP10-15-24 | ESP10-25-24 | ESP10-50-24 | ESP10-100-24 | ESP10-150-24 | ESP10-200-24 | ESP10-300-24 | ESP10-600-24 | |
Input Voltage | 85 ~ 264 VAC, 120 ~ 370 VDC | 88 ~ 264 VAC, 125 ~ 373 VDC | 85 ~ 264 VAC, 120 ~ 370 VDC | ||||||
Input Frequency | 47 ~ 63Hz | ||||||||
Input Current (115 / 230 VAC) | 0.35A/0.25A | 0.7A/0.4A | 1.3A/0.8A | 1.2A/0.6A | 2.3A/1.3A | 2.2A/1.1A | 5.0A/2.5A | 8.5A/5.0A | |
Input Rush Current (115 / 230 VAC) | 33A/65A | 15A/30A | 17A/33A | 35A/65A | 35A/70A | 35A/70A | 35A/70A | 35A/70A | |
Output Voltage | 24V | 24V | 24V | 24V | 24V | 24V | 24V | 24V | |
Output Current | 0.625A | 1.1A | 2.2A | 4.5A | 6.5A | 8.4A | 14.0A | 27.0A | |
Maximum Output Power | 15W | 26.4W | 52.8W | 108W | 156W | 201.6W | 336W | 648W | |
Output Ripple Noise (By Measurement Method) | 200 mVp-p | 120 mVp-p | 120 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | 150 mVp-p | |
Output Voltage Variable Range | 22.0 ~ 27.6V | 22.0 ~ 27.6V | 22.0 ~ 27.2V | 22.8 ~ 28.8V | 21.6 ~ 28.8V | 21.6 ~ 28.8V | 21.6 ~ 28.8V | 21.6 ~ 28.8V | |
Output Voltage Allowable Difference | ±1.0% | ±1.0% | ±1.0% | ±1.5% | ±1.5% | ±1.0% | ±1.0% | ±1.0% | |
Output Voltage Maximum Input Fluctuation | ±0.5% | ±0.5% | ±0.5% | ±0.2% | ±0.2% | ±0.2% | ±0.2% | ±0.2% | |
Output Voltage Maximum Load Fluctuation | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | ±0.5% | |
Efficiency | 82% | 86% | 88% | 88% | 88% | 88% | 87% | 88% | |
Startup Time (115 / 230 VAC) Maximum Load | 1.0s/1.0s | 4.0s/1.8s | 1.2s/0.5s | 2.5s/2.5s | 3.0s/3.0s | 2.5s/1.0s | 2.5s/1.0s | 2.5s/1.0s | |
Retention Time (115 / 230 VAC) Maximum Load | 15ms/70ms | 14ms/80ms | 14ms/60ms | 20ms/50ms | 16ms/16ms | 16ms/16ms | 16ms/16ms | 16ms/16ms | |
Over Current Protection | Intermittent Action / Automatic Recovery 105% Up | Intermittent Action / Automatic Recovery 110 ~ 180% | Intermittent Action / Automatic Recovery 110 ~ 150% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | Constant Current Voltage Drooping Type, Automatic Recovery 105 ~ 135% | |
Over Voltage Protection | Output Breaker, Zener Diode Clamps | Output Breaker, Zener Diode Clamps | Intermittent Action, Automatic Recovery | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | Output Breaker, Recovery after Input is Turned On Again | |
28.4 ~ 32.4V | 27.6 ~ 32.4V | 27.6 ~ 32.4V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | 30.0 ~ 34.8V | ||
Series Operation | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | Allowed | |
Parallel Operation | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | |
Function | Not Provided | Not Provided | Not Provided | Remote ON / OFF: Available | Remote Sensing: Available | Remote Sensing: Available | DC OK Signal: Available Operational: 3.3 ~ 5.6V (Between DC OK - -V) Suspended: 0 ~ 1 V (Between DC OK - -V) Remote Sensing: Available | ||
Operation Indicator | LED Display: Green | ||||||||
Operation Environment | Temperature | -20 ~ +50 °C (100%) -20 ~ +70 °C (60%) | -20 ~ +50 °C (100%) -20 ~ +70 °C (60%) | -25 ~ +50 °C (100%) -25 ~ +70 °C (50%) | -40 ~ +40 °C (100%) -40 ~ +60 °C (50%) | -40 ~ +40 °C (100%) -40 ~ +60 °C (50%) | -40 ~ +40 °C (100%) -40 ~ +70 °C (40%) | -40 ~ +50 °C (100%) -40 ~ +70 °C (50%) | -40 ~ +50 °C (100%) -40 ~ +70 °C (50%) |
Humidity | 20 ~ 90% RH (No Condensation) | ||||||||
Cooling Method | Natural Air Cooling | Forced-Air Cooling via Built-In Fan (Fan Operation at 35% Load ± 15%) | |||||||
Insulation Resistance | 100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | ||||||||
Withstand Voltage | Between Input - Output: 3 kVAC, Between Input - FG: 1.5 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals | ||||||||
Standard Compliance | Safety Standards | UL60950-1, TUV EN60950-1 | |||||||
Harmonic Current Regulation | EN61000-3-2, 3 | ||||||||
EMI | EN55022 class B | ||||||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11 | EN61000-4-2, 3, 4, 5, 6, 8, 11 | |||||||
EN55024, EN61000-6-1 | - | EN61000-6-2 | EN55024, EN61000-6-2 | ||||||
Life Expectancy (40°C, Maximum Load) | 9.1 Years Approx. | 5.9 Years Approx. | 10 Years Approx. | 10 Years Approx. | 10 Years Approx. | 7.7 Years Approx. (75% Load: 10 Year Approx.) | 10 Years Approx. (Built-In Fan: 2.9 Years Approx.) | 10 Years Approx. (Built-In Fan: 5.7 Years Approx.) | |
Terminal Block Screw Size / Cover | M3 Screw / With Cover | M3 Screw / With Cover | M3.5 Screw / Without Cover | M3.5 Screw / With Cover | M3.5 Screw / With Cover | M3.5 Screw / With Cover | M4 Screw / With Cover | M3.5, M4 Screw / With Cover | |
Mass | 130g | 200g | 410g | 380g | 610g | 770g | 950g | 1500g |
Part Number |
---|
ESP10-300-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Capacity (W) | Single/multi | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) | DIN rail metal fitting (compatible switching power supply) | Directly attached metal fittings (compatible switching power supply) | Replacement Built-In Fan (Compatible Switching Power Supply) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,915.64 | 1 Piece(s) | 6 Day(s) or more | With cover | 300 | Single | AC/DC | DC24V | 14 | Screw | Fan for cooling | CE / CUL / TUV | 105 | 41 | 216 | 14 | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part ESP10-300-24 in the Switching Power Supply (With Case, 24 VDC Output) series.
Part Number |
---|
ESP10-150-24 |
ESP10-200-24 |
ESP10-25-24 |
ESP10-50-24 |
ESP10-600-24 |
ESP10-DIN1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Capacity (W) | Single/multi | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated output current 1 for DC 24 V (A) | DIN rail metal fitting (compatible switching power supply) | Directly attached metal fittings (compatible switching power supply) | Replacement Built-In Fan (Compatible Switching Power Supply) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,014.13 | 1 Piece(s) | 6 Day(s) or more | With cover | 150 | Single | AC/DC | DC24V | 6.5 | Screw | - | CE / TUV / CUL | 97 | 38 | 169 | 6.5 | - | - | - | ||
₹ 6,415.71 | 1 Piece(s) | 6 Day(s) or more | With cover | 200 | Single | AC/DC | DC24V | 8.4 | Screw | - | CE / TUV / CUL | 98 | 38 | 212 | 8.4 | - | - | - | ||
₹ 1,600.00 | 1 Piece(s) | 6 Day(s) or more | With cover | 25 | Single | AC/DC | DC24V | 1.1 | Screw | - | CE / TUV / CUL | 51 | 28 | 92 | 1.1 | - | - | - | ||
₹ 1,920.00 | 1 Piece(s) | 6 Day(s) or more | With cover | 50 | Single | AC/DC | DC24V | 2.2 | Screw | - | CE / TUV / CUL | 97 | 36 | 99 | 2.2 | - | - | - | ||
₹ 12,469.36 | 1 Piece(s) | 6 Day(s) or more | With cover | 600 | Single | AC/DC | DC24V | 27 | Screw | Fan for cooling | CE / TUV / CUL | 105 | 63.5 | 248 | 27 | - | - | - | ||
₹ 607.78 | 1 Piece(s) | 6 Day(s) or more | - | - | Other | - | - | - | - | - | - | - | - | - | - | ESP10-25 / ESP10-50 / ESP10-15 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy