Cable Stripper

Cable Stripper

Very Popular Cable Stripper


● The cable covering can be cut easily.
● One-hand operation is possible.
● 2 models are available depending on the cable size.


· Do not use for other than cable stripping. Other applications can lead to damage of the tool or cause accidents.

PDF

Part Number

Configured Part Number is shown.

PK-325

Specifications

Cable Stripper:Related Image

Model NumberSupported Cable ODLength
PK-325Ø4.5 ~ 25150mm
PK-335Ø25 ~ 36167mm

Part Number
PK-325
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Product classification Cable stripper Supported cable diameters(φ) φ4.5 ~ 25 Outer diameter dimensions(cm/mm) 150 mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)