(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]● Hook-and-loop tape tube made of flame-retardant PVC sheet. ●Easy to attach/remove without the use of tools thanks to the hook-and-loop tape closure. ●A hook-and-loop tape closure for better sealing effect than the hook type.
Model | Product Width (±5) | Magic Tape width (mm) | Weight (g/m) | ||
Type | Internal Diameter φ (mm) | Hook Side | Loop Side | ||
SZTMB | 15 | 75 | 12 | 12 | 42.3 |
20 | 90 | 48.7 | |||
25 | 107 | 56.0 | |||
30 | 123 | 62.9 | |||
40 | 154 | 76.2 | |||
50 | 185 | 89.6 | |||
70 | 248 | 116.6 | |||
100 | 342 | 157.1 |
Material | Sheet Part | Flame-retardant soft PVC with PET cloth *UL94V TM-0 equivalent |
Magic Tape Part | Nylon | |
Thickness | 0.33 mm | |
Operating Temperature Range | -15 to 50°C | |
Color (Sheet Outer) | Black |
Part Number |
---|
SZTMBR20-50 |
SZTMBR30-5 |
SZTMBR30-10 |
SZTMBR40-5 |
SZTMBR70-5 |
SZTMBR70-10 |
SZTMBR70-25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|
₹ 20,346.32 | 1 Piece(s) | Available | 14 Day(s) or more | 20 | 50 | |
₹ 3,415.98 | 1 Piece(s) | Available | 6 Day(s) or more | 30 | 5 | |
₹ 5,854.03 | 1 Piece(s) | Available | 6 Day(s) or more | 30 | 10 | |
₹ 3,582.14 | 1 Piece(s) | Available | 6 Day(s) or more | 40 | 5 | |
₹ 4,358.23 | 1 Piece(s) | Available | 6 Day(s) or more | 70 | 5 | |
₹ 8,056.27 | 1 Piece(s) | Available | 6 Day(s) or more | 70 | 10 | |
₹ 16,605.82 | 1 Piece(s) | Available | 14 Day(s) or more | 70 | 25 |
Loading...
Fixing Method | Hook and loop fastener tape | Shield compatible | None | Application/special functions | Flame retardant |
---|---|---|---|---|---|
Color | Black | Tool used | None | Material | Sheet part: Flame-retardant flexible PVC with PET cloth *UL94VTM-0 equivalent, Hook-and-loop tape part: Polyester |
Operating temperature range(℃) | -15 to 50 | Thickness(mm) | 0.33 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy