(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Snap fastener sleeve that can protect cable and prevent noise. ● Shield hook tube attached with aluminum foil on flame-retardant PVC sheet. ●It can be easily attached/removed without the use of tools with a snap fastener. ●Cable can be freely taken out and branched from between the snap fasteners.
Part Number |
---|
SZTHSR10-10 |
SZTHSR20-50 |
SZTHSR25-10 |
SZTHSR30-10 |
SZTHSR40-10 |
SZTHSR50-5 |
SZTHSR50-50 |
SZTHSR70-5 |
SZTHSR70-10 |
SZTHSR100-50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|
₹ 8,187.54 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 10 | |
₹ 35,666.92 | 1 Piece(s) | Available | 14 Day(s) or more | 20 | 50 | |
₹ 9,244.50 | 1 Piece(s) | Available | 6 Day(s) or more | 25 | 10 | |
₹ 9,762.93 | 1 Piece(s) | Available | 6 Day(s) or more | 30 | 10 | |
₹ 10,730.83 | 1 Piece(s) | Available | 6 Day(s) or more | 40 | 10 | |
₹ 6,400.19 | 1 Piece(s) | Available | 6 Day(s) or more | 50 | 5 | |
₹ 49,824.00 | 1 Piece(s) | Available | 14 Day(s) or more | 50 | 50 | |
₹ 7,302.96 | 1 Piece(s) | Available | 6 Day(s) or more | 70 | 5 | |
₹ 13,214.11 | 1 Piece(s) | Available | 6 Day(s) or more | 70 | 10 | |
₹ 66,499.17 | 1 Piece(s) | Available | 14 Day(s) or more | 100 | 50 |
Loading...
Fixing Method | Hook (button) | Shield compatible | Yes | Application/special functions | Flame retardant |
---|---|---|---|---|---|
Color | Black | Tool used | None | Material | Sheet Part: Flame-retardant soft vinyl chloride, PET film and aluminum foil with PET cloth, Hook Part: Polyacetal, Sewing Thread: Nylon, Braided Ground Wire: Tin-plated soft copper wire |
Operating temperature range(℃) | -15 to 60 | Thickness(mm) | 0.24 (overall), 0.01 (Aluminum foil) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy