(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield (Part Number)

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Bending radius is smaller because it is thinner than the conventional high-flex cable
● The most inexpensive high-flex cable (comparison with products listed by our company)


· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
·
Try not to apply external force when wiring the cable. The cable is soft and it may be destroyed.
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Product Description

For Highly flexible Mobile Signals With 300 V Small Diameter Shield

Specifications

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield:Related Image

  
Model NumberAWG
Size
Pair No. *4
1P = 2-core
(1PS = 2-core)
Total Length *3
or
Specified Length
NA3HRSB241P1
~
100
(Specify 1 m Units)
·
500
·
1000
2P
3P
5P
6P
8P
10P
221P
2P
3P
5P
6P
8P
10P
201P
2P
3P
5P
6P
8P
10P


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers.
Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield:Related Image

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield:Related Image

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield:Related Image

Specifications

Model NumberAWG
Estimated Size
*2
Pair No. *1
1P = 2-core
(1PS = 2-core)
Section Area
(mm2)
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Withstand Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *4Thickness
(mm)
Material *4Thickness
(mm)
Material *4
NA3HRSB241P0.2Twisted Pair24.2 27.0 4.5 931500200045/0.080.62 Tin0.175Fluorine
(ETFE)
0.97 0.85 PVCULAWM
2517
2P46.0 47.0 3.5 0.90
3P66.5 56.0 3.0 0.90
5P107.5 75.0 2.4 15000.90
6P128.0 89.0 2.1 1.00
8P169.0 111.0 1.8 1.10
10P2010.7 137.0 1.8 1.10
221P0.324.8 35.0 6.6 61150020003/23/0.080.95 0.1751.30 0.85
2P47.0 63.0 5.1 0.90
3P67.5 75.0 4.3 0.90
5P108.9 107.0 3.5 15001.00
6P129.7 125.0 3.0 1.00
8P1611.2 160.0 2.6 1.10
10P2012.7 193.0 2.6 1.10
201P0.525.4 47.0 9.1 38150020003/37/0.081.20 9.1751.55 0.85
2P48.2 82.0 7.0 0.90
3P69.2 103.0 5.9 0.90
5P1011.2 150.0 4.8 15001.00
6P1212.0 177.0 4.1 1.10
8P1613.7 219.0 3.6 1.10
10P2016.2 267.0 3.6 1.10


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.


Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.930.860.770.680.580.450.26
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 6 x 0.93 = 5.5 (A)
when the ambient temperature is 40 °C at 1P in 2-core 0.2 mm2 
 
NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield:Related Image

NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield:Related Image
 

Part Number
NA3HRSB-20-1P-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 7,109.60

1 Piece(s) 6 Day(s) or more -210.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NA3HRSB-20-1P-21 in the NA3HRSB, Small-Diameter, Highly-Flexible, UL-Standard with Shield series.

Product variants

Part Number
NA3HRSB-20-1P-100
NA3HRSB-20-1P-11
NA3HRSB-20-1P-12
NA3HRSB-20-1P-22
NA3HRSB-20-1P-23
NA3HRSB-20-1P-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 19,909.05

1 Piece(s) 6 Day(s) or more -1000.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable

₹ 3,890.40

1 Piece(s) 6 Day(s) or more -110.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable

₹ 4,244.00

1 Piece(s) 6 Day(s) or more -120.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable

₹ 7,448.00

1 Piece(s) 6 Day(s) or more -220.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable

₹ 7,786.40

1 Piece(s) 6 Day(s) or more -230.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable

₹ 8,124.80

1 Piece(s) 6 Day(s) or more -240.520215.4300V[Available] PresentOil resistanceUL[Blue] Navy colorPVCFluorineFor signalsPliable, Flexible, Elastic, Noise-resistant Carrier-tested Cable