(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
300 V Small-Diameter, Highly flexible Mobile Signals Cable
Model Number | AWG Size | Pair No. *4 1P = 2-core (1PS = 2-core) | Total Length *3 or Specified Length |
NA3HR | 24 | 1P | 1 ~ 100 (Specify 1 m Increment) · 500 · 1000 |
2P | |||
3P | |||
5P | |||
6P | |||
8P | |||
10P | |||
22 | 1P | ||
2P | |||
3P | |||
5P | |||
6P | |||
8P | |||
10P | |||
20 | 1P | ||
2P | |||
3P | |||
5P | |||
6P | |||
8P | |||
10P |
Model Number | AWG Estimated Size *2 | Pair No. *1 1P = 2-core (1PS = 2-core) | Section Area (mm2) | Twisted Structure (See Figure) | Number of Wire Cores | Finished *6 Outer Diameter (mm) | Approximate Mass kg / km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter About (mm) | Sheath | Specification | Sample Provided *5 | |||||||
Allowable Current A (30°C) *3 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩ km (20 °C) | Withstand Voltage V / Min | Structure Pc / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
NA3HR | 24 | 1P | 0.2 | Twisted Pair | 2 | 3.65 | 17.0 | 4.5 | 93 | 1500 | 2000 | 45/0.08 | 0.62 | Tin | 0.175 | Fluorine (ETFE) | 0.97 | 0.80 | PVC | ULAWM 2517 | ◎ |
2P | 4 | 5.50 | 32.0 | 3.5 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 6.00 | 40.0 | 3.0 | 0.90 | ◎ | |||||||||||||||
5P | 10 | 7.00 | 57.0 | 2.4 | 1500 | 0.90 | ◎ | ||||||||||||||
6P | 12 | 7.40 | 67.0 | 2.1 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 8.50 | 84.0 | 1.8 | 1.00 | ◎ | |||||||||||||||
10P | 20 | 10.20 | 108.0 | 1.8 | 1.10 | ◎ | |||||||||||||||
22 | 1P | 0.3 | 2 | 4.30 | 25.0 | 6.6 | 61 | 1500 | 2000 | 3/23/0.08 | 0.95 | 0.175 | 1.30 | 0.85 | ◎ | ||||||
2P | 4 | 6.50 | 44.0 | 5.1 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 7.00 | 56.0 | 4.3 | 0.90 | ◎ | |||||||||||||||
5P | 10 | 8.40 | 82.0 | 3.5 | 1500 | 0.90 | ◎ | ||||||||||||||
6P | 12 | 9.20 | 98.0 | 3.0 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 10.70 | 130.0 | 2.6 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 12.20 | 157.0 | 2.6 | 1.10 | ◎ | |||||||||||||||
20 | 1P | 0.5 | 2 | 4.90 | 32.0 | 9.1 | 38 | 1500 | 2000 | 3/37/0.08 | 1.20 | 0.175 | 1.55 | 0.85 | ◎ | ||||||
2P | 4 | 7.70 | 59.0 | 7.0 | 0.90 | ◎ | |||||||||||||||
3P | 6 | 8.70 | 78.0 | 5.9 | 0.90 | ◎ | |||||||||||||||
5P | 10 | 10.70 | 116.0 | 4.8 | 1500 | 0.90 | ◎ | ||||||||||||||
6P | 12 | 11.20 | 137.0 | 4.1 | 1.00 | ◎ | |||||||||||||||
8P | 16 | 13.20 | 181.0 | 3.6 | 1.10 | ◎ | |||||||||||||||
10P | 20 | 15.70 | 223.0 | 3.6 | 1.10 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.93 | 0.86 | 0.77 | 0.68 | 0.58 | 0.45 | 0.26 |
Part Number |
---|
NA3HR-20-3P-79 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,684.00 | 1 Piece(s) | 6 Day(s) or more | 79 | 0.5 | 20 | 6 | 3 | 8.7 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable |
Loading...
Please check the type/dimensions/specifications of the part NA3HR-20-3P-79 in the NA3HR, Small-Diameter, Highly Flexible UL-Standard series.
Part Number |
---|
NA3HR-20-1P-11 |
NA3HR-20-1P-12 |
NA3HR-20-1P-13 |
NA3HR-20-3P-8 |
NA3HR-20-3P-80 |
NA3HR-20-3P-81 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,560.00 | 1 Piece(s) | 6 Day(s) or more | 11 | 0.5 | 20 | 2 | 1 | 4.9 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable | ||
₹ 2,792.80 | 1 Piece(s) | 6 Day(s) or more | 12 | 0.5 | 20 | 2 | 1 | 4.9 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable | ||
₹ 3,025.60 | 1 Piece(s) | 6 Day(s) or more | 13 | 0.5 | 20 | 2 | 1 | 4.9 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable | ||
₹ 5,319.20 | 1 Piece(s) | 6 Day(s) or more | 8 | 0.5 | 20 | 6 | 3 | 8.7 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable | ||
₹ 40,185.60 | 1 Piece(s) | 6 Day(s) or more | 80 | 0.5 | 20 | 6 | 3 | 8.7 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable | ||
₹ 40,688.00 | 1 Piece(s) | 6 Day(s) or more | 81 | 0.5 | 20 | 6 | 3 | 8.7 | 300V | None | Oil resistance | UL | [Blue] Navy color | PVC | Fluorine | Dual use | Pliable, Flexible, Elastic, Carrier-tested Cable |