(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Illuminating / Non-illuminating Rocker Switch【10 Pieces Per Package】 (Part Number)

Illuminating / Non-illuminating Rocker Switch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,048₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● The nameplate is included with the functional operation on-off model.
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
● Certified by "UL 1054" with regard to UL standards.

Product Description

LED, Neon-lighted model, IP67 compatible models are also available. Sold in packs of 10

Specifications

1 Pack Unit 10-piece Pack
Model NumberIlluminationEnvironmental ResistanceCircuitFunctional
Operation
Button
Display
Frame
Display
RatingBody ColorAcquired StandardsTerminalSpecification
Group
AC125VAC250VDC30VULc-ULCSAVDE
RB625011ES-10PNon-illumination-Single Pole Single-throwON - OFF  -6A-Black--SolderA
RB625011AS-10P --
RB625011FS-10P- ○ --
RB625011GS-10P| ○ --
RB625012ES-10PSingle-pole Double-throwON - ON  --
RB625011EF-10PSingle Pole Single-throwON - OFF | ○--Tab
Terminal
RB625011FF-10P- ○ --
RB625021FF-10P2-pole Single Throw- ○ --
RB625021GF-10P| ○ --
RB612512-10PSimple
Dustproof
Single-pole Double-throwON - ON  6A3A4A--SolderB
RB1012511-10PSingle Pole Single-throwON - OFF  10A10A--Solder
Cum Tab
C
RB1012521-10P2-pole Single Throw | ○-
RB1012511KK-10PDustproofSingle Pole Single-throw  -SolderD
RB1012521KK-10P2-pole Single Throw| ○ -
RB1012522KK-10P2-pole Double Throw  -
RB1012521WKK-10PIP672-pole Single Throw| ○ 10A--E
RB1612521KK-10PDustproof| ○ 16A16A--F
RL912511G-10PLED
Full
Illumination
Green-Single Pole Single-throw | ○9A6A--Solder
Cum Tab
G
RL912521G-10P2-pole Single Throw | ○--
RL912511R-10PRedSingle Pole Single-throw | ○--
RL912521R-10P2-pole Single Throw | ○--
RL912521Y-10PYellow2-pole Single Throw | ○--
RN912521G-10PNeon
Full
Illumination
Green2-pole Single Throw | ○---Tab
Terminal
H
RN912521R-10PRed | ○--
RN912521Y-10PYellow | ○--
RL1012511G-10PLED
Illumination
GreenSimple
Dustproof
Single Pole Single-throw  10A10A-Solder
Cum Tab
I
RL1012511R-10PRed  -
RL1012511Y-10PYellow  -
 Simple Dustproof: A structure with a cover inserted between the operating and casing parts that makes it difficult for dust to penetrate
Dustproof: A structure that eliminates openings through the use of a cover that makes it hard for dust to penetrate into the contact mechanism part

More Information

Detailed Specifications
Specification
Group
Working
Temperature
Range
°C
Contact
Resistance
5 VDC
1 A
Insulation
Resistance
500 VDC
Withstand Voltage
VAC (1 minute)
Durability
(10,000 times or more)
LED SpecificationsMass
g (Approx.)
Maximum
Operating Current
mA
Recommended
Operating Current
mA
Forward Voltage
(Standard Value) V
Maximum
Reverse Voltage
V
Current Decreasing Rate Ma/°C
at Working Temperature of 25°C or more
Between Terminal
and Ground
Between
Terminals
MechanicalElectrical
GreenRedYellowGreenRedYellow
A-10 ~ +7020 MΩ500 MΩ3000150030.630202.11.952050.390.410.293
B-25 ~ +701 GΩ1500100052.52
C10 MΩ500 MΩ40002000314
D1 GΩ2.52.58
E-25 ~ +859
F-25 ~ +7020 MΩ14
G-10 ~ +50500 MΩ300015003130202.11.95250.390.410.294
H-20 ~ +85---------4
I-25 ~ +5010 MΩ4000200025202.122.240.420.420.424

Illuminating / Non-illuminating Rocker Switch:Related Image
Illuminating / Non-illuminating Rocker Switch:Related Image

*Caution
Please note that the bar of the button displayed as "- ○" in our catalog will be "vertical".
The bar displayed as "| ○" will be "horizontal".
Illuminating / Non-illuminating Rocker Switch:Related Image

Illuminating / Non-illuminating Rocker Switch:Related Image

Illuminating / Non-illuminating Rocker Switch:Related Image
Part Number
RB1012521KK-10P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipIllumination Contact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current capacity at 125 VAC
(A)
Current capacity at 30 VDC
(A)
Ampacity @ 250 VAC
(A)
Button display Function Operations Other standards (VDE) Illumination color

₹ 3,238.42

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more None2-pole single throwSolder terminal-UL / CSA27183310--| ○ON-OFF-

Loading...

  1. 1

 

Technical Data

Switch Outline / Terminal Arrangement Diagram Rocker

Switch Outline / Terminal Arrangement Diagram Rocker

Manufacturer Part No. / International Standard No. Correspondence Table

Listed PageMisumi Part NumberManufacturer Part NumberUL, cULCSATUVCCC
Product Page RB625011ESCW-SA11KKNESE44145---
Product Page RB625011ASCW-SA11KKNASE44145---
Product Page RB625011FSCW-SA11KKNFSE44145---
Product Page RB625011GSCW-SA11KKNGSE44145---
Product Page RB625012ESCW-SA12KKNESE44145---
Product Page RB625011EFCW-SB11KKEFE44145---
Product Page RB625011FFCW-SB11KKFFE44145---
Product Page RB625021FFCW-SB21KKFFE44145---
Product Page RB625021GFCW-SB21KKGFE44145---
Product Page RB612512CW-T12KKS1E44145---
Product Page RB1012511JW-S11RKKE44145---
Product Page RB1012521JW-S21RKKE44145---
Product Page RB1012511KKJW-M11RKKE44145LR23535--
Product Page RB1012521KKJW-M21RKKE44145LR23535--
Product Page RB1012522KKJW-M22RKKE44145LR23535--
Product Page RB1012521WKKJW-MW21RKKE44145---
Product Page RB1612521KKJW-L21RKKE44145LR23535--
Product Page RL912511*CW-SC11WCK**ESE44145---
Product Page RL912521*CW-SC21WCK**ESE44145---
Product Page RN912521*CW-SB21NMKZ*EFE44145---
Product Page RL1012511*JW-S11RKK*E44145---

Please check the type/dimensions/specifications of the part RB1012521KK-10P in the Illuminating / Non-illuminating Rocker Switch series.

Product variants

Part Number
RB1012511-10P
RB1012511KK-10P
RB1012521-10P
RB1012522KK-10P
RB1612521KK-10P
RB612512-10P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipIllumination Contact (toggle, locker) Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current capacity at 125 VAC
(A)
Current capacity at 30 VDC
(A)
Ampacity @ 250 VAC
(A)
Button display Function Operations Other standards (VDE) Illumination color

₹ 1,996.80

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more NoneSPSTSolder/tab-CUL / UL211525.710---ON-OFF-

₹ 2,480.33

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more NoneSPSTSolder terminal-CSA / UL27183310---ON-OFF-

₹ 2,272.71

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more None2-pole single throwSolder/tab-CUL / UL211525.710---ON-OFF-

₹ 3,859.89

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more None2-pole double throwSolder terminal-CSA / UL27183310---ON-OFF-

₹ 4,480.04

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more None2-pole single throwSolder terminal-CSA / UL322336.516--| ○ON-OFF-

₹ 1,200.00

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more NoneSPDTSolder terminal-CUL / UL2192364--ON-ON--