(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Selector Switch Mounting Hole φ16, φ22, φ30 (Part Number)

Selector Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      807₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


· Refer to page 213 for the International Standard Number
· Refer to page 213 for the Manufacturer Model Number

· Refer to the detailed specifications on page 149 for the usage condition rating of each switch circuit.

Product Description

Selector switch with selectable notch model. 3 shapes

Specifications

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30:Related Image

Model NumberMounting
Hole Ø
ShapeOperation
Function
ConfigurationStructureProtective
Structure
Acquired StandardsTerminalSpecification
Group
ULCULCSATUVCECCC
SB1R214Ø
16
OblongManual 90 Degrees
2-Notch
1cIntegratedIP40--SolderA
SB1R216IP65 Oilproof-Solder
Cum Tab
B
SB1R21141a1bSeparationIP40-C
SB1R2116IP65 Oilproof-D
SB1R324Manual 45 Degrees
3-Notch
2cIntegratedIP40--SolderA
SB1R326IP65 Oilproof-Solder
Cum Tab
B
SB1R32242a2bSeparationIP40-C
SB1R3226IP65 Oilproof-D
SB1S214SquareManual 90 Degrees
2-Notch
1cIntegratedIP40--SolderA
SB1S216IP65 Oilproof-Solder
Cum Tab
B
SB1S21141a1bSeparationIP40-C
SB1S2116IP65 Oilproof-D
SB1S324Manual 45 Degrees
3-Notch
2cIntegratedIP40--SolderA
SB1S326IP65 Oilproof-Solder
Cum Tab
B
SB1S32242a2bSeparationIP40-C
SB1S3226IP65 Oilproof-D
SB1C214RoundManual 90 Degrees
2-Notch
1cIntegratedIP40--SolderA
SB1C216IP65 Oilproof-Solder
Cum Tab
B
SB1C324Manual 45 Degrees
3-Notch
2cIP40--A
SB1C326IP65 Oilproof-B
SB2BC210Ø
22
Manual 90 Degrees
2-Notch
1aSeparation-M3.5
Screw
Terminal
E
SB2C210Integrated-G
SB2BC2111a1bSeparation-E
SB2C211Integrated-G
SB2C320Manual 45 Degrees
3-Notch
2a-
SB2BC3111a1bSeparation-F
SB2BC322A *2a2b-
SB2BC322 *-
SB3BC210Ø
30
Manual 90 Degrees
2-Notch
1aSeparation-H
SB3C210Integrated--J
SB3BC2111a1bSeparation-H
SB3C211Integrated--J
SB3C311Manual 45 Degrees
3-Notch
--
SB3BC311Separation-I
*The difference between SB2BC322A and SB2BC322 is the contact configuration.
The ON contact of SB2BC322A is for "1" and "2". The ON contact of SB2BC322 is "2" only.

More Information

Detailed Specifications
Specification
Group
Switch Circuit RatingsWorking
Temperature
Range
°C
Insulation
Resistance
500 VDC
Megger
Withstand Voltage
VAC (1 minute)
Durability (10,000 times or more)Mass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
ACDC
Resistive Load
(AC-12)
Inductive Load
(AC-13)
Coil Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Coil Load
(DC-13)
Between
Charger and Ground
Between
Charger and Different Pole
Between
Charging and Non-charging Parts
MechanicalElectrical
Without KeyWith Key
A250V
AC
DC
3A12V---1.0A0.7A--25
~
+55
100

or more
2000--25-107
~
9
24V---1.0A0.7A-
110V1.0A0.7A-0.2A0.1A-
220V0.5A0.5A----
B
C
D
5A24V---1A0.7A-B: -10 ~ +55
C: -20 ~ +70
D: -10 ~ +70
B: 2000
C: 1500
D: 1500
25
Key removal & insertion
B: 25 C / D: 1
9
~
16
110V1.5A1A-0.2A0.15A-
220V1A0.7A----
E
F
600V
AC
DC
10A24V--6A--E: 4A
F: 2A
-20
~
+70
25002500100100
Key removal & insertion 1
50E
29
~
39

F
39
~
59
120V--6A---
125V-----E: 1.3A
F: 0.65A
240V--6A---
250V-----E: 0.45A
F: 0.23A
480V--2.5A---
600V--2A---
G
J
24V10A-10AG: 8A
J: 10A
G: 4A
J: 5A
--25
~
+50
--250050-G
42
~
111

J
64
~
111
48V---G: 4A
J: 5A
2A-
50V10A-7A---
110V10A-5A2.2A1.1A-
220V6A-3A1.1A0.6A-
440V2A-1A---
H
I
24V--6AH: 6A
I: 3A
-H: 4A
I: 2A
-20
~
+70
25002500-100100
Key removal & insertion 1
H
39
~
49

I
39
~
69
110V--6AH: 2.5A
I: 1.3A
-H: 1.3A
I: 0.65A
220V--6AH: 1A
I: 0.5A
-H: 0.45A
I: 0.23A
440V--2.5A---
550V--2A---
  
Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30:Related Image

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30:Related Image

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30:Related Image

Selector Switch Mounting Hole Ø 16, Ø 22, Ø 30:Related Image
Part Number
SB3BC311
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Shape Mounting Hole Contact configuration (key lock, selector) With key Notch number Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Current capacity @ 24 VDC
(A)

₹ 1,154.33

1 Piece(s) 6 Day(s) or more SelectorCircular TypeΦ 301a1bNone3Screw terminal[Available] IP40CE / UL / TUV / CCC / CSA374163-3

Loading...

  1. 1

Technical Data

Switch Outline Drawing Selector

Switch Outline Drawing Selector

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page SB1R214 AS6H-2Y1 E55996 LR92374 - 2003010305027381
Product Page SB1R216 AR16PT-2C1B E44592 - R50116759 2003010305071068
Product Page SB1R211* AH16*-P2B11 E44592 LR20479 R9250088 2003010305071068
Product Page SB1R324 AS6H-3Y2 E55996 LR92374 - 2003010305027381
Product Page SB1R326 AR16PT-3C2B E44592 - R50116759 2003010305071068
Product Page SB1R322* AH16*-PK3B22 E44592 LR20479 R9250088 2003010305071068
Product Page SB1S214 AS6Q-2Y1 E55996 LR92374 - 2003010305027381
Product Page SB1S216 AR16PS-2C1B E44592 - R50116759 2003010305071068
Product Page SB1S211* AH16*-SP2B11 E44592 LR20479 R9250088 2003010305071068
Product Page SB1S324 AS6Q-3Y2 E55996 LR92374 - 2003010305027381
Product Page SB1S326 AR16PS-3C2B E44592 - R50116759 2003010305071068
Product Page SB1S322* AH16*-SPK3B22 E44592 LR20479 R9250088 2003010305071068
Product Page SB1C214 AS6M-2Y1 E55996 LR92374 - 2003010305027381
Product Page SB1C216 AR16PR-2C1B E44592 - R50116759 2003010305071068
Product Page SB1C324 AS6M-3Y2 E55996 LR92374 - 2003010305027381
Product Page SB1C326 AR16PR-3C2B E44592 - R50116759 2003010305071068
Product Page SB1R216-KL AR16JT-2AC1A E44592 - R50116759 2003010305071068
Product Page SB1R216-KA AR16JT-2BC1A E44592 - R50116759 2003010305071068
Product Page SB1R2114-KL AH164-J2A11A E44592 LR20479 R9250088 2003010305071068
Product Page SB1R2114-KA AH164-J2B11A E44592 LR20479 R9250088 2003010305071068
Product Page SB1S2116-KL AH165-SJ2A11A E44592 LR20479 R9250088 2003010305071068
Product Page SB1S2116-KA AH165-SJ2B11A E44592 LR20479 R9250088 2003010305071068
Product Page SB2BC210 AR22PR-210B E44592 LR20479 R9551060 2003010305063372
Product Page SB2C210 ASW210 E68961 LR21451 - 2003010305027380
Product Page SB2BC211 AR22PR-211B E44592 LR20479 R9551060 2003010305063372
Product Page SB2C211 ASW211 E68961 LR21451 - 2003010305027380
Product Page SB2C320 ASW320 E68961 LR21451 - 2003010305027380
Product Page SB2BC311 AR22PR-311B E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC322 AR22PCR-3014B E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC210-KL AR22JR-2A10A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC210-KA AR22JR-2B10A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC211-KL AR22JR-2A11A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC211-KA AR22JR-2B11A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC311-KL AR22JR-3A11A E44592 LR20479 R9551060 2003010305063372
Product Page SB2BC311-KA AR22JR-3C11A E44592 LR20479 R9551060 2003010305063372
Product Page SB3BC210 AR30PR-210B E44592 LR20479 R9551060 2003010305063384
Product Page SB3C210 ASN310 E68961 LR21451 - 2005010305145658
Product Page SB3BC211 AR30PR-211B E44592 LR20479 R9551060 2003010305063384
Product Page SB3C211 ASN311 E68961 LR21451 - 2005010305145658
Product Page SB3C311 ASN111 E68961 LR21451 - 2005010305145658
Product Page SB3BC311 AR30PR-311B E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC322 AR30PR-322B E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC210-KL AR30JR-2A10A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC210-KA AR30JR-2B10A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC211-KL AR30JR-2A11A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC211-KA AR30JR-2B11A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC311-KL AR30JR-3A11A E44592 LR20479 R9551060 2003010305063384
Product Page SB3BC311-KA AR30JR-3C11A E44592 LR20479 R9551060 2003010305063384

Please check the type/dimensions/specifications of the part SB3BC311 in the Selector Switch Mounting Hole φ16, φ22, φ30 series.

Product variants

Part Number
SB1C214
SB1C216
SB1C324
SB1C326
SB1R2114
SB1R2116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Shape Mounting Hole Contact configuration (key lock, selector) With key Notch number Terminal shape Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Current capacity @ 24 VDC
(A)

₹ 1,665.96

1 Piece(s) 6 Day(s) or more SelectorCircular TypeΦ 161cNone2Solder terminal[Available] IP40CE / UL / CCC / CSA182445.511

₹ 1,799.91

1 Piece(s) 6 Day(s) or more SelectorCircular TypeΦ 161cNone2Solder/tab-CE / UL / CUL / TUV / CCC182445.51.51

₹ 1,873.58

1 Piece(s) 6 Day(s) or more SelectorCircular TypeΦ 162cNone3Solder/tab[Available] IP40CE / UL / CCC / CSA182445.511

₹ 1,999.47

1 Piece(s) 6 Day(s) or more SelectorCircular TypeΦ 162cNone3Solder/tab-CE / UL / CUL / TUV / CCC182445.51.51

₹ 1,856.16

1 Piece(s) 6 Day(s) or more Keylock switchRectangular ShapeΦ 161a1bPresent2Solder/tab[Available] IP40CE / UL / TUV / CCC / CSA1824611.51

₹ 1,980.73

1 Piece(s) 6 Day(s) or more SelectorRectangular ShapeΦ 161a1bNone2Solder/tab-CE / UL / TUV / CCC / CSA1824611.51