(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 (Part Number)

Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,704₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Sold only as a optional set of nameplate and guard for an extra charge
● The rated voltage of the LED circuit is 24V AC / V DC
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· The switch and LED use different circuits.
· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The rated voltage of the LED circuit is 24V AC / V DC. See below for the detailed specifications.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.

Product Description

An LED-illuminated type emergency stop switch with various standards certified Mounting hole diameter: ø16/ø22/ø30 Illuminated

Specifications

Illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image

Optional Items at Extra Charge * Note 1Symbol
Nameplate (EMERGENCY STOP)DA
Nameplate (EMERGENCY STOP)DB
Guard * Note 2G
Note 1: Nameplate and guard cannot be used together.
Note 2: Guards for Ø30 mounting holes are not available. Only those for Ø16 or 22 are available.

Model NumberMounting Hole ØOperation PartConfigurationStructureShort BodyProtective
Structure
Acquired StandardsTerminalSpecification
Group
ULcULCSATUVCECCCDEMKO
ELS120116Ø
29
1bSeparationPanel
Front Surface
IP65
--SolderA
ELS12022b--
ELS12111a1b--
ELS12044b--
ELS1401Ø
40
1b--
ELS14022b--
ELS14111a1b--
EL2402222bIntegrated---M3.5
Screw
Terminal
B
EL24111a1b---
ELS24011bSeparation--C
ELS24022b--
ELS24111a1b--
ELS24044b--
EL3402302bIntegrated---B
EL34111a1b---
ELS34011bSeparation---C
ELS34022b---
ELS34111a1b---
ELS34044b---

More Information

Illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image

Illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image

Illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image

Detailed Specifications

Specification
Group
Switch Circuit RatingsLED
Rating
24
VAC / VDC
Working
Temperature
Range
Insulation
Resistance
500
VDC
Megger
Overvoltage
Category
DurabilityMass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
Main ContactMonitor Contact
AC 50 / 60 HzDCAC 50 / 60 HzDC
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
A300V
Illumination Part
60V
5A30V--2A1A--2A1A11mA-25
~
+55°C
100

or more
IIMechanical
250,000 Times
or more
Electrical
100,000 Times
or more
Operation Part
Ø29 - 23 g
Ø40 - 28 g
125V3A1.5A0.4A0.22A1.2A0.6A0.4A0.22A
250V3A1.5A0.2A0.1A0.6A0.3A0.2A0.1A
B250V10A24V6A6A6A1.5A----10mA-Mounting Hole
Ø22 - 72 g
Ø30 - 83 g
110V3A3A2A0.3A----
220V3A3A1A0.15A----
C5A30V--2A1A--2A1A15mAIIMounting Hole
Ø22 - 59 g
Ø30 - 65 g
125V5A3A0.4A0.22A1.2A0.6A0.4A0.22A
250V3A1.5A0.2A0.1A0.6A0.3A0.2A0.1A

Part Number
ELS1402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCard included Name Plate Terminal shape Mounting Hole Contact Configuration Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ampacity @ 125 VAC
(A)
Ampacity @ 30 VDC
(A)
Operating unit dimensions (mushroom)

₹ 3,167.44

1 Piece(s) 6 Day(s) or more NoneNoneSolder terminalΦ 162bCE / UL / CUL / TUV / CCC29295132φ40

Loading...

  1. 1

Technical Data

Switch Outline Drawing Emergency Stop

Switch Outline Drawing Emergency Stop

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page ELS12** XA1E-LV3**Q4R E68961 / E305148 - - 2005010305150899
Product Page ELS14** XA1E-LV4**Q4R E68961 / E305148 - - 2005010305150899
Product Page EL24** HW1E-LV4**Q4R E55996 - - 2004010305132908
Product Page ELS24** XW1E-LV4**Q4MR E68961 / E305148 - - 2005010305150897
Product Page EL34** HN1E-LV4**Q4R E55996 - - 2004010305132910
Product Page ELS34** XN1E-LV4**Q4MR E305148 - - -
Product Page EBS12** XA1E-BV3**R E68961 / E305148 - - 2005010305150899
Product Page EBS14** XA1E-BV4**R E68961 / E305148 - - 2005010305150899
Product Page EBS1401EG XA1E-BV401RH-EMO
(body only)
E68961 / E305148 - - 2005010305150899
Product Page EBB22** HW1B-V3**R E68961 LR92374 - 2005103050145656
Product Page EB24** HW1E-BV4**R E55996 - - 2004010305132908
Product Page EBB24** HW1B-V4**R E68961 LR92374   2005103050145656
Product Page EBS24** XW1E-BV4**MR E68961 / E305148 - - 2005010305150897
Product Page EBS2411EG HW1B-V411R-EMO
(body only)
E68961 / E305148 - - 2005010305150897
Product Page EB34** HN1E-BV4**R E55996 - - 2004010305132910
Product Page EBS34** XN1E-BV4**MR E305148 - - -

Basic Information

Type Illuminated emergency stop Shape Mushroom shape Protection function (environmentally resistant) Panel front surface IP65

Please check the type/dimensions/specifications of the part ELS1402 in the Illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 series.

Product variants

Part Number
ELS1202-DB
ELS1202-G
ELS1211
ELS1402-DA
ELS1402-DB
ELS1402-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCard included Name Plate Terminal shape Mounting Hole Contact Configuration Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ampacity @ 125 VAC
(A)
Ampacity @ 30 VDC
(A)
Operating unit dimensions (mushroom)

₹ 3,276.84

1 Piece(s) 6 Day(s) or more NonePresentSolder terminalΦ 162bUL / CUL------

₹ 4,060.36

1 Piece(s) 6 Day(s) or more PresentNoneSolder terminalΦ 162bUL / CUL------

₹ 2,963.84

1 Piece(s) 6 Day(s) or more NoneNoneSolder terminalΦ 161a / 1bCE / UL / CUL / TUV / CCC29295132φ29

₹ 3,608.22

1 Piece(s) 6 Day(s) or more NonePresentSolder terminalΦ 162bUL / CUL-----φ40

₹ 3,608.22

1 Piece(s) 6 Day(s) or more NonePresentSolder terminalΦ 162bUL / CUL------

₹ 4,265.85

1 Piece(s) 6 Day(s) or more PresentNoneSolder terminalΦ 162bUL / CUL------