(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- NA6UCL UL Listed and CSA/PSE Compliant from MISUMI.
- 600 V, UL listed and CSA/PSE compliant.
- Multi-standard cable compatible with MTW/TC/CSA/PSE (PSE: 300 V, equivalent to VCTF).
- Compared to general VCT, this cable is superior in oil resistance, vibration resistance, and heat resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.85 mm.
Model Number | AWG Size | Number of Cores | Total Length *3 or Specified Length |
NA6UCL | 20 | 2 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
18 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
16 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
14 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
12 | 3 | ||
4 | |||
10 | 3 | ||
4 |
Model Number | AWG Size | No. of Cores | Estimated Section Area (mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm)*4 | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30 °C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩkm (20 °C) | Withstand Voltage V / 5 min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA6UCL | 20 | 2 | 0.5 | Core / Layer Stranding | 2 | 8.8 | 83 | 10 | 35.4 | 50 | 2000 | 21/0.18 | 0.95 | Tin | 0.85 | PVC | 2.65 | 1.7 | PVC | MTW CE Supported AWM2501 CSA | ◎ |
3 | 3 | 9.2 | 95 | 8 | ◎ | ||||||||||||||||
4 | 4 | 9.9 | 114 | 7 | ◎ | ||||||||||||||||
6 | 6 | 11.5 | 151 | 6 | ◎ | ||||||||||||||||
8 | 8 | 13.1 | 194 | 5 | ◎ | ||||||||||||||||
10 | 10 | 14.1 | 223 | 4 | ◎ | ||||||||||||||||
12 | 12 | 14.5 | 247 | 4 | ◎ | ||||||||||||||||
16 | 16 | 16 | 308 | 3 | ◎ | ||||||||||||||||
20 | 20 | 17.6 | 366 | 3 | ◎ | ||||||||||||||||
18 | 2 | 0.75 | 2 | 9.3 | 96 | 13 | 22.3 | 34/0.18 | 1.21 | 2.91 | MTW TC CE Supported AWM2501 PSE (300 V) CSA | ◎ | |||||||||
3 | 3 | 9.8 | 114 | 11 | ◎ | ||||||||||||||||
4 | 4 | 10.5 | 135 | 9 | ◎ | ||||||||||||||||
6 | 6 | 12.2 | 182 | 8 | ◎ | ||||||||||||||||
8 | 8 | 14 | 235 | 6 | ◎ | ||||||||||||||||
10 | 10 | 15.1 | 273 | 6 | ◎ | ||||||||||||||||
12 | 12 | 15.6 | 307 | 5 | ◎ | ||||||||||||||||
16 | 16 | 17.2 | 387 | 4 | ◎ | ||||||||||||||||
20 | 20 | 18.9 | 460 | 4 | ◎ | ||||||||||||||||
16 | 2 | 1.25 | 2 | 9.9 | 115 | 18 | 14 | 53/0.18 | 1.51 | 3.21 | ◎ | ||||||||||
3 | 3 | 10.4 | 137 | 14 | ◎ | ||||||||||||||||
4 | 4 | 11.2 | 166 | 12 | ◎ | ||||||||||||||||
6 | 6 | 13.1 | 227 | 10 | ◎ | ||||||||||||||||
8 | 8 | 15.1 | 292 | 9 | ◎ | ||||||||||||||||
10 | 10 | 16.3 | 342 | 8 | ◎ | ||||||||||||||||
12 | 12 | 16.8 | 387 | 7 | ◎ | ||||||||||||||||
14 | 2 | 2 | 2 | 10.7 | 143 | 25 | 9.3 | 84/0.18 | 1.91 | 3.61 | ◎ | ||||||||||
3 | 3 | 11.3 | 175 | 21 | ◎ | ||||||||||||||||
4 | 4 | 12.2 | 215 | 18 | ◎ | ||||||||||||||||
6 | 6 | 14.3 | 297 | 15 | ◎ | ||||||||||||||||
8 | 8 | 16.5 | 390 | 13 | ◎ | ||||||||||||||||
12 | 3 | 3.5 | 3 | 13 | 247 | 27 | 5.58 | 7/20/0.18 | 2.7 | 4.4 | ◎ | ||||||||||
4 | 4 | 14.1 | 303 | 22 | ◎ | ||||||||||||||||
10 | 3 | 5.5 | 3 | 14.5 | 335 | 35 | 3.49 | 7/32/0.18 | 3.42 | 5.12 | ◎ | ||||||||||
4 | 4 | 15.9 | 421 | 30 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.90 | 0.75 | 0.73 | 0.65 | 0.56 | 0.44 | 0.27 |
Part Number |
---|
NA6UCL-16-6-52 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Grounding Wire | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 41,027.02 | 1 Piece(s) | 6 Day(s) or more | - | 1.25 | 6 | 16 | 600V | None | [Blue] Navy color | GY (green/yellow) colored | 52 | Oil resistance | 13.1 | PSE / UL / CE | PVC | PVC | For power supply | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy