(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NA6UCL UL Listed and CSA/PSE Compliant (Part Number)

NA6UCL UL Listed and CSA/PSE Compliant
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Cables compliant with multiple standards including MTW / TC / CE / CSA / PSE (CE: 300 / 500V rating, PSE: 300V (VCTF equivalent))

· PSE is compatible with 300V (VCTF or equivalent).
· CE is compatible with 300V / 500V standard.
· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Product Description

- NA6UCL UL Listed and CSA/PSE Compliant from MISUMI.
- 600 V, UL listed and CSA/PSE compliant.
- Multi-standard cable compatible with MTW/TC/CSA/PSE (PSE: 300 V, equivalent to VCTF).
- Compared to general VCT, this cable is superior in oil resistance, vibration resistance, and heat resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 20 cores.
- Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.85 mm.

Specifications

NA6UCL, UL-Listed / CE / CSA / PSE Support:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberAWG
Size
Number of CoresTotal Length *3
or
Specified Length
NA6UCL2021
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4
6
8
123
4
103
4


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UCL, UL-Listed / CE / CSA / PSE Support:Related Image
NA6UCL, UL-Listed / CE / CSA / PSE Support:Related Image
NA6UCL, UL-Listed / CE / CSA / PSE Support:Related Image

Specifications
Model NumberAWG SizeNo. of CoresEstimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)*4
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Withstand Voltage
V / 5 min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UCL2020.5Core / Layer Stranding28.8831035.450200021/0.180.95Tin0.85PVC2.651.7PVCMTW
CE Supported
AWM2501
CSA
339.2958
449.91147
6611.51516
8813.11945
101014.12234
121214.52474
1616163083
202017.63663
1820.7529.3961322.334/0.181.212.91MTW
TC
CE Supported
AWM2501
PSE (300 V)
CSA
339.811411
4410.51359
6612.21828
88142356
101015.12736
121215.63075
161617.23874
202018.94604
1621.2529.9115181453/0.181.513.21
3310.413714
4411.216612
6613.122710
8815.12929
101016.33428
121216.83877
1422210.7143259.384/0.181.913.61
3311.317521
4412.221518
6614.329715
8816.539013
1233.5313247275.587/20/0.182.74.4
4414.130322
1035.5314.5335353.497/32/0.183.425.12
4415.942130


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C

NA6UCL, UL-Listed / CE / CSA / PSE Support:Related Image
NA6UCL, UL-Listed / CE / CSA / PSE Support:Related Image
Part Number
NA6UCL-18-6-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 8,488.00

1 Piece(s) 6 Day(s) or more -0.75618600VNone[Blue] Navy colorGY (green/yellow) colored12Oil resistance12.2PSE / UL / CEPVCPVCFor power supply--------------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NA6UCL-18-6-12 in the NA6UCL UL Listed and CSA/PSE Compliant series.

Product variants

Part Number
NA6UCL-10-3-11
NA6UCL-10-3-12
NA6UCL-10-3-13
NA6UCL-18-6-13
NA6UCL-18-6-14
NA6UCL-18-6-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Grounding Wire Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material

₹ 17,348.73

1 Piece(s) 6 Day(s) or more ---------------Other35.510[600V] 300V(PSE), 600V(UL/CSA), 300/500V(CE)N/APSE / UL RECOGNIZED / UL LISTED / CE11Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)14.5PVC (Polyvinyl Chloride)

₹ 18,925.77

1 Piece(s) 6 Day(s) or more ---------------Other35.510[600V] 300V(PSE), 600V(UL/CSA), 300/500V(CE)N/APSE / UL RECOGNIZED / UL LISTED / CE12Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)14.5PVC (Polyvinyl Chloride)

₹ 20,504.10

1 Piece(s) 6 Day(s) or more ---------------Other35.510[600V] 300V(PSE), 600V(UL/CSA), 300/500V(CE)N/APSE / UL RECOGNIZED / UL LISTED / CE13Oil Resistance[Blue] NavyGY (Green/Yellow) ColoredPVC (Polyvinyl Chloride)14.5PVC (Polyvinyl Chloride)

₹ 9,195.20

1 Piece(s) 6 Day(s) or more -0.75618600VNone[Blue] Navy colorGY (green/yellow) colored13Oil resistance12.2UL / PSE / CEPVCPVCFor power supply--------------

₹ 9,902.40

1 Piece(s) 6 Day(s) or more -0.75618600VNone[Blue] Navy colorGY (green/yellow) colored14Oil resistance12.2UL / PSE / CEPVCPVCFor power supply--------------

₹ 10,609.60

1 Piece(s) 6 Day(s) or more -0.75618600VNone[Blue] Navy colorGY (green/yellow) colored15Oil resistance12.2UL / PSE / CEPVCPVCFor power supply--------------