(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SSCL3R, UL-Listed (CL3) Support (Part Number)

SSCL3R, UL-Listed (CL3) Support

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Soft oil-resistant sheaths are used.

· This product is compatible with "UL Traceability Program / Processed Wire."
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

300 V UL-CL3 Standard Mobile Signals Cable

Specifications

SSCL3R, UL-Listed (CL3) Support:Related Image

Model NumberAWG
Size
Number of CoresTotal Length *3
or
Specified Length
SSCL3R2421
~
100
(Specify 1 m
Increment)
/
500
/
1000
3
4
6
8
10
12
16
20
222
3
4
6
8
10
12
20
202
4
6
8
10

More Information


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

SSCL3R, UL-Listed (CL3) Support:Related Image
SSCL3R, UL-Listed (CL3) Support:Related Image
SSCL3R, UL-Listed (CL3) Support:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30 °C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm (20 °C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
SSCL3R2420.2Core / Layer
Stranding
24.1214.0 90.7 or less30.5 or moreAC.200044/0.080.61Tin0.26PVC1.140.85PVC
CL3
AWM2464
334.3323.4
444.6353.0
665.2422.5
885.7512.2 0.9
10106.5602.0
12126.6701.7
16167.3891.5
20207.91101.5
2220.324.4255.5 61.4 or less30.5 or moreAC.200065/0.080.740.281.30.85
334.6384.7
444.9434.2
665.8533.5 0.9
886.2653.1
10107.1852.8
12127.3952.4
20209.01462.1 1.00
2020.525.1358.3 34.1 or less30.5 or moreAC.2000117/0.081.000.331.670.85
445.9606.4 0.9
666.9755.4
887.4994.7
10108.81194.4 1.00
 

*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.00 0.90 0.78 0.64 0.45
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 4.0 x 0.9 = 3.6 (A) when the ambient temperature for 2-core AWG25 is 40 °C

SSCL3R, UL-Listed (CL3) Support:Related Image
Part Number
SSCL3R-20-2-68
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 10,396.00

1 Piece(s) 6 Day(s) or more -680.52025.1300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SSCL3R-20-2-68 in the SSCL3R, UL-Listed (CL3) Support series.

Product variants

Part Number
SSCL3R-20-10-11
SSCL3R-20-10-12
SSCL3R-20-10-13
SSCL3R-20-2-69
SSCL3R-20-2-7
SSCL3R-20-2-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Shield Properties Representative Standard Sheath (outer coating) color Sheath (outer coating) material Insulation body materials Power supply/signal Other properties

₹ 9,952.00

1 Piece(s) 6 Day(s) or more -110.520108.8300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible

₹ 10,856.80

1 Piece(s) 6 Day(s) or more -120.520108.8300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible

₹ 11,761.60

1 Piece(s) 6 Day(s) or more -130.520108.8300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible

₹ 10,548.80

1 Piece(s) 6 Day(s) or more -690.52025.1300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible

₹ 1,920.00

1 Piece(s) 6 Day(s) or more 1070.52025.1300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible

₹ 10,701.60

1 Piece(s) 6 Day(s) or more -700.52025.1300VNoneOil resistanceULBlackPVCPVCFor signalsElastic, Vibration-resistant, Pliable, Flexible