(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
300 V UL-CL3 Standard Mobile Signals Cable
Model Number | AWG Size | Number of Cores | Total Length *3 or Specified Length |
SSCL3R | 24 | 2 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
22 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
20 | |||
20 | 2 | ||
4 | |||
6 | |||
8 | |||
10 |
Model Number | AWG Size | Number of Cores | Estimated Section Area (mm2) *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *4 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30 °C) *2 | Conductor Resistance Ω / km (20 °C) | Insulation Properties MΩkm (20 °C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
SSCL3R | 24 | 2 | 0.2 | Core / Layer Stranding | 2 | 4.1 | 21 | 4.0 | 90.7 or less | 30.5 or more | AC.2000 | 44/0.08 | 0.61 | Tin | 0.26 | PVC | 1.14 | 0.85 | PVC | CL3 AWM2464 | ◎ |
3 | 3 | 4.3 | 32 | 3.4 | ◎ | ||||||||||||||||
4 | 4 | 4.6 | 35 | 3.0 | ◎ | ||||||||||||||||
6 | 6 | 5.2 | 42 | 2.5 | ◎ | ||||||||||||||||
8 | 8 | 5.7 | 51 | 2.2 | 0.9 | ◎ | |||||||||||||||
10 | 10 | 6.5 | 60 | 2.0 | ◎ | ||||||||||||||||
12 | 12 | 6.6 | 70 | 1.7 | ◎ | ||||||||||||||||
16 | 16 | 7.3 | 89 | 1.5 | ◎ | ||||||||||||||||
20 | 20 | 7.9 | 110 | 1.5 | ◎ | ||||||||||||||||
22 | 2 | 0.3 | 2 | 4.4 | 25 | 5.5 | 61.4 or less | 30.5 or more | AC.2000 | 65/0.08 | 0.74 | 0.28 | 1.3 | 0.85 | ◎ | ||||||
3 | 3 | 4.6 | 38 | 4.7 | ◎ | ||||||||||||||||
4 | 4 | 4.9 | 43 | 4.2 | ◎ | ||||||||||||||||
6 | 6 | 5.8 | 53 | 3.5 | 0.9 | ◎ | |||||||||||||||
8 | 8 | 6.2 | 65 | 3.1 | ◎ | ||||||||||||||||
10 | 10 | 7.1 | 85 | 2.8 | ◎ | ||||||||||||||||
12 | 12 | 7.3 | 95 | 2.4 | ◎ | ||||||||||||||||
20 | 20 | 9.0 | 146 | 2.1 | 1.00 | ◎ | |||||||||||||||
20 | 2 | 0.5 | 2 | 5.1 | 35 | 8.3 | 34.1 or less | 30.5 or more | AC.2000 | 117/0.08 | 1.00 | 0.33 | 1.67 | 0.85 | ◎ | ||||||
4 | 4 | 5.9 | 60 | 6.4 | 0.9 | ◎ | |||||||||||||||
6 | 6 | 6.9 | 75 | 5.4 | ◎ | ||||||||||||||||
8 | 8 | 7.4 | 99 | 4.7 | ◎ | ||||||||||||||||
10 | 10 | 8.8 | 119 | 4.4 | 1.00 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.90 | 0.78 | 0.64 | 0.45 |
Part Number |
---|
SSCL3R-24-8-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,653.60 | 1 Piece(s) | 6 Day(s) or more | - | 10 | 0.2 | 24 | 8 | 5.7 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible |
Loading...
Please check the type/dimensions/specifications of the part SSCL3R-24-8-10 in the SSCL3R, UL-Listed (CL3) Support series.
Part Number |
---|
SSCL3R-20-10-11 |
SSCL3R-20-10-12 |
SSCL3R-20-10-13 |
SSCL3R-24-8-100 |
SSCL3R-24-8-11 |
SSCL3R-24-8-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) | Rated Voltage | Shield | Properties | Representative Standard | Sheath (outer coating) color | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,952.00 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.5 | 20 | 10 | 8.8 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 10,856.80 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 0.5 | 20 | 10 | 8.8 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 11,761.60 | 1 Piece(s) | 6 Day(s) or more | - | 13 | 0.5 | 20 | 10 | 8.8 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 26,796.00 | 1 Piece(s) | 6 Day(s) or more | - | 100 | 0.2 | 24 | 8 | 5.7 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 5,119.20 | 1 Piece(s) | 6 Day(s) or more | - | 11 | 0.2 | 24 | 8 | 5.7 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible | ||
₹ 5,584.80 | 1 Piece(s) | 6 Day(s) or more | - | 12 | 0.2 | 24 | 8 | 5.7 | 300V | None | Oil resistance | UL | Black | PVC | PVC | For signals | Elastic, Vibration-resistant, Pliable, Flexible |