(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flexible mechanism that supports the assembly process
Model Number | Length | LED Color |
LZ31 | 120 | W (White) |
Model Number | LZ31-120-W | ||
Illuminance (lux) | 0.5m | 2900lx | |
1.0m | 740lx | ||
Total Luminous Flux (lumens) | 280lm | ||
LED Color | White (6400 K) | ||
Input Voltage | 24 VDC ± 5% | ||
Input Current | 145mA | ||
Power Consumption | 3.5W | ||
Operating Environment | Temperature: -20 ~ +60°C, Humidity: 40 ~ 90% RH (No Condensation) | ||
Insulation Resistance | 100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit | ||
Withstand Voltage | 1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit | ||
Light Distribution Angle | Approx. 20° | ||
LED Service Life | 40,000 hours (luminous flux of 70% or less) | ||
Protection Class | IP64f (Body) / IP64 (Switch) | ||
Material | Body | Aluminum Black Paint | |
Front Cover | Reinforced Glass | ||
Cable | Misumi NA2517T-22-2 (0.3 mm2 x 2 C) | ||
Cable Bend Radius | 36mm or More | ||
Mass (Including Cable) | 500g |
Emission spectrum
Illuminance distribution
Part Number |
---|
LZ31A-120-W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 18,233.33 | 1 Piece(s) | 6 Day(s) or more |
Loading...
Shape | Spot | LED color | White color | Input Voltage | DC24V |
---|---|---|---|---|---|
Illuminance(lx) | 4000 | Protection Grade | IP67f | Dimension length(mm) | 120 |
Dimension width(mm) | 58 | Dimension thickness(mm) | 95 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy