(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Lighting (Flat, Low-Heat-Generation)

LED Lighting (Flat, Low-Heat-Generation)
  • White LED
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,663₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● The compact shape is ideal for recessed parts within the board
● It has MISUMI NA2517T that allows easy wiring
● It has an LED made by Nichia. Made in Japan

· Since the LED elements vary in emission color and brightness, these properties may slightly differ, even in the same model number.
· Do not connect to a power source or device while the dimming function is on.
· When adjusting the light, connect the LZ Series dedicated dimmer between the body and power supply. Do not use with other than Misumi LED lighting.


Product Description

Flexible layout with low heat generation and compact shape

Specifications

LED Lighting (Flat, Low-Heat-Generation):Related Image

Model NumberLengthLED Color
LZ2188W (White)

More Information

Specifications
Model NumberLZ21-88-W
Illuminance (lux)0.5m166lx
1.0m46lx
Total Luminous Flux (lumens)160lm
LED ColorWhite (4900K)
Input Voltage24 VDC ± 5%
Input Current100mA
Power Consumption2.4W
Operating EnvironmentTemperature: -20 ~ +60°C, Humidity: 40 ~ 90% RH (No Condensation)
Insulation Resistance100 MΩ or more (at 500 VDC Megger): Between Charging Unit - Non-Charging Unit
Withstand Voltage1,000 VAC (1 minute): Between Charging Unit - Non-Charging Unit
Light Distribution AngleApprox. 120 °
LED Service Life40,000 hours (luminous flux of 70% or less)
Protection ClassIP40
MaterialBodyAluminum, Clear Anodizing Treatment
Front CoverAcrylic
CableMisumi NA2517T-22-2 (0.3 mm2 x 2 C)
Cable Bend Radius36mm or More
Mass (Including Cable)180g

LED Lighting (Flat, Low-Heat-Generation):Related Image

LED Lighting (Flat, Low-Heat-Generation):Related Image

LED Lighting (Flat, Low-Heat-Generation):Related Image
Part Number
LZ21-88-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 5,663.33

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Example

LED Lighting (Flat, Low-Heat-Generation):Related Image

Basic Information

Shape Flat LED color White color Input Voltage DC24V
Illuminance(lx) 166 Protection Grade IP40 Dimension length(mm) 88
Dimension width(mm) 50 Dimension thickness(mm) 18
X
whatsapp-qr whatsapp-icon