(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Keyboard, PS/2, USB Japanese 89 Key With Mouse Pointer Wheel

Keyboard, PS/2, USB Japanese 89 Key With Mouse Pointer Wheel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • UL
  • CE-Compliant
  • PS/2
  • USB 1.1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,699₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A Japanese 89-key keyboard with pointer and scroll · USB 1.1 compliant devices (USB mouse, numeric keypad, barcode reader) can be directly attached and used

 
Part Number
PCP-HMB632KJP-R2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,698.84

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PCP-HMB632KJP-R2 in the Keyboard, PS/2, USB Japanese 89 Key With Mouse Pointer Wheel series.

X
whatsapp-qr whatsapp-icon