Hinges for Heavy Load (Stainless Steel), Economy series

Brand :
MISUMI
Caution
- Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
- This product is compatible with MISUMI Standard Aluminum Frames.
compatibility with Economy Series Aluminum Frames is not guaranteed.
Product Description
[Features]·A stainless steel hinge for large heavy doors. [Material]·Equivalent to SUS316.
[ ! ] Please note that some sizes listed in the specification table are not yet available.
Part numbers generated using the configuration bar on the left side of the page are valid.


[!]Allowable load is the value when 2 pieces are used.
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Part numbers generated using the configuration bar on the left side of the page are valid.

Material
Material | Surfacetreatment | |
| ①Hinge | SUS316 | Buffed Finish |
| ②Shaft | - |
Specifications
| Part Number |
| EA-SHHPSZ6 |
Drawing

Specification
Specifications
| Part Number |
| EA-SHHPSZ6 |
| Part Number | Allowable Load (N) | Mass (g) | L | W | P | S | C | C1 | T | N | Applicable Screws and Nuts | |||||
Type | No. | Through Hole | Countersink | Screws | Quantity | Nuts | Qunatity | |||||||||
| EA-SHHPSZ | 6 | 350 | 110 | 47 | 48 | 30 | 32 | 6 | 14 | 5 | 5.5 | 11 | FB5-10 (Flat Head Screw) | 4 | HNTT6-5 | 4 |
| 8 | 450 | 190 | 63 | 62 | 37 | 42 | 6 | 14 | 5 | 6.5 | 13 | FB6-12 (Flat Head Screw) | 4 | HNTT8-6 | 4 | |
| 8-45 | 450 | 190 | 63 | 80 | 43 | 47 | 8 | 16 | 6 | 6.5 | 13 | FB6-15 (Flat Head Screw) | 4 | HNTT8-6 | 4 | |
Alteration
| Code | Spec. |
| SET | Provide applicable bolts and nuts. |
Only part numbers that can be generated via the filter(Configurator bar on the left) are currently available.
Material
Surfacetreatment
Type
No.