Linear Guides Wide Blocks (PVD Coated)

Caution
Product Description
Linear Guides Wide Blocks (PVD Coated)
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 100 and 1960
● Assembly Height (mm.): 24, 30, 36, 42, 48, and 60
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 58HRC
● Rail Surface Treatment: PVD Coated (Salt Spray Test Pass 36 hrs)
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Economy Linear Guides Wide Blocks (PVD Coated)
- Rail lengths available in multiple options
- Multiple assembly heights available
- Precision rolling balls for low friction
- High speed motion capability
- Cost-effective solution

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Used to support and guide moving parts, Linear Guides make reciprocating linear motion in a specified direction. It is mainly used in mechanical structures with high precision requirements. Rolling steel balls are used instead of intermediate medium between the moving element and the fixed element of the Linear Guides rail.

Operating Temperature: -20 to 80°C
Please be sure to take anti-rust measures.
The dimensional tolerance of Length L is ±2 mm.
The kit includes 1 block. For additional blocks, please purchase a single block model.| Type | Component Kit/Single Block | Material | Hardness | Surface Treatment |
| E-HLGWI | Component Kit | Carbon Steel | 58HRC~ | PVD Coated |
| E-HLGWIB | Single Block | None |
| Part Number | Length L(Increments 1mm) | Unit Dimension (mm) | Guide Rail Dimension (mm) | |||||||||||||||||||||
Type | Nominal Model | W | B | B1 | L1 | L2 | C | M | H2 | K1 | K2 | G | T | WR | N | H | H1 | Countersunk Hole | P | HR | E | |||
| d×D×h | ||||||||||||||||||||||||
| E-HLGWI | 15 | 160~1960* | 47 | 38 | 4.5 | 39.4 | 61.5 | 30 | M5 | 3.95 | 8 | 4.85 | 5 | 6 | 15 | 16 | 24 | 4.3 | 4.5×7.5×5.3 | 60 | 15 | Please refer to the calculation table below | ||
| 20 | 100~1960* | 63 | 53 | 5 | 50.2 | 76.1 | 40 | M6 | 6 | 11.1 | 6 | 12.5 | 7.5 | 20 | 21.5 | 30 | 4.6 | 6×9.5×8.5 | 17.5 | |||||
| 25 | 160~1960* | 70 | 57 | 6.5 | 58 | 84.8 | 45 | M8 | 11.8 | 12.5 | 8.4 | 23 | 23.5 | 36 | 5.5 | 7×11×9 | 22 | |||||||
| 30 | 200~1960* | 90 | 72 | 9 | 70 | 102.5 | 52 | M10 | 6.4 | 14.25 | 12.5 | 8.7 | 28 | 31 | 42 | 6 | 9×14×12 | 80 | 26 | |||||
| 35 | 100 | 82 | 80 | 112.6 | 62 | 9 | 17.72 | 7 | 12.5 | 10.1 | 34 | 33 | 48 | 7.5 | 29 | |||||||||
| 45 | 120 | 100 | 10 | 97 | 138.1 | 80 | M12 | 8 | 13.87 | 10 | 17 | 14.5 | 45 | 37.5 | 60 | 9.5 | 14×20×17 | 105 | 38 | |||||
■ Single Block
| Part Number | Block Dimension (mm) | ||||||||||||
Type | Nominal Model | W | B | B 1 | L 1 | L 2 | C | M | H2 | K 1 | K 2 | G | T |
| E-HLGWIB | 15 | 47 | 38 | 4.5 | 39.4 | 61.5 | 30 | M5 | 3.95 | 8 | 4.85 | 5 | 6 |
| 20 | 63 | 53 | 5 | 50.2 | 76.1 | 40 | M6 | 6 | 11.1 | 6 | 12.5 | 7.5 | |
| 25 | 70 | 57 | 6.5 | 58 | 84.8 | 45 | M8 | 11.8 | 12.5 | 8.4 | |||
| 30 | 90 | 72 | 9 | 70 | 102.5 | 52 | M10 | 6.4 | 14.25 | 12.5 | 8.7 | ||
| 35 | 100 | 82 | 80 | 112.6 | 62 | 9 | 17.72 | 7 | 12.5 | 10.1 | |||
| 45 | 120 | 100 | 10 | 97 | 138.1 | 80 | M12 | 8 | 13.87 | 10 | 17 | 14.5 | |
The kit includes 1 block. For additional blocks, please purchase a single block model.
The reference surface is set on the side of the block and slide rail with the linear groove. When used, make sure to align the two reference surfaces with each other.
The running parallelism is the value after the slide rail is fixed. (It is not the value before the screws of the slide rail are tightened.)
Please be sure to take anti-rust measures.
Dimension E of length specified type needs to be calculated. Please refer to "detailed dimension of Dimension L specified type" for calculation method■ Allowable Load
| Nominal Model | Basic Rated Load | Static Allowable Moment | Mass | |||
| C (Dynamic) kN | Co (Static) kN | MA・MB kN-m | MC kN-m | Blocks kg | Guide Rails kg/m | |
| 15 | 11 | 17 | 0.1 | 0.12 | 0.17 | 1.45 |
| 20 | 20 | 27 | 0.2 | 0.27 | 0.4 | 2.11 |
| 25 | 25 | 39 | 0.33 | 0.42 | 0.59 | 3.21 |
| 30 | 35 | 52 | 0.53 | 0.66 | 1.09 | 4.47 |
| 35 | 47 | 69 | 0.81 | 1.16 | 1.56 | 6.30 |
| 45 | 76 | 107 | 1.55 | 1.98 | 2.79 | 10.41 |

■ L Detailed dimension of dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the slide rail at this time.
In addition, E dimension is calculated with the formula below


| Nominal Model | 15 | 20 | 25 | 30 | 35 | 45 | Number of Mounting Holes M |
| L | 100~131 | 100~139 | 100~141 | - | - | 200~254 | 2 |
| 132~191 | 140~199 | 142~201 | 200~279 | 200~279 | 255~359 | 3 | |
| 192~251 | 200~259 | 202~261 | 280~343 | 280~343 | 360~464 | 4 | |
| 252~311 | 260~319 | 262~321 | 344~423 | 344~423 | 465~569 | 5 | |
| 312~371 | 320~379 | 322~381 | 424~503 | 424~503 | 570~674 | 6 | |
| 372~431 | 380~439 | 382~441 | 504~583 | 504~583 | 675~779 | 7 | |
| 432~491 | 440~499 | 442~501 | 584~663 | 584~663 | 780~884 | 8 | |
| 492~551 | 500~559 | 502~561 | 664~743 | 664~743 | 885~989 | 9 | |
| 552~611 | 560~619 | 562~621 | 744~823 | 744~823 | 990~1094 | 10 | |
| 612~671 | 620~679 | 622~681 | 824~903 | 824~903 | 1095~1199 | 11 | |
| 672~731 | 680~739 | 682~741 | 904~983 | 904~983 | 1200~1304 | 12 | |
| 732~791 | 740~799 | 742~801 | 984~1063 | 984~1063 | 1305~1409 | 13 | |
| 792~851 | 800~859 | 802~861 | 1064~1143 | 1064~1143 | 1410~1514 | 14 | |
| 852~911 | 860~919 | 862~921 | 1144~1223 | 1144~1223 | 1515~1619 | 15 | |
| 912~971 | 920~979 | 922~981 | 1224~1303 | 1224~1303 | 1620~1724 | 16 | |
| 972~1031 | 980~1039 | 982~1041 | 1304~1383 | 1304~1383 | 1725~1829 | 17 | |
| 1032~1091 | 1040~1099 | 1042~1101 | 1384~1463 | 1384~1463 | 1830~1934 | 18 | |
| 1092~1151 | 1100~1159 | 1102~1161 | 1464~1543 | 1464~1543 | 1935~2039 | 19 | |
| 1152~1211 | 1160~1219 | 1162~1221 | 1544~1623 | 1544~1623 | 2040~2144 | 20 | |
| 1212~1271 | 1220~1279 | 1222~1281 | 1624~1703 | 1624~1703 | 2145~2249 | 21 | |
| 1272~1331 | 1280~1339 | 1282~1341 | 1704~1783 | 1704~1783 | 2250~2354 | 22 | |
| 1332~1391 | 1340~1399 | 1342~1401 | 1784~1863 | 1784~1863 | 2355~2459 | 23 | |
| 1392~1451 | 1400~1459 | 1402~1461 | 1864~1943 | 1864~1943 | 2460~2564 | 24 | |
| 1452~1511 | 1460~1519 | 1462~1521 | 1944~2023 | 1944~2023 | 2565~2669 | 25 | |
| 1512~1571 | 1520~1579 | 1522~1581 | 2024~2103 | 2024~2103 | 2670~2774 | 26 | |
| 1572~1631 | 1580~1639 | 1582~1641 | 2104~2183 | 2104~2183 | 2775~2879 | 27 | |
| 1632~1691 | 1640~1699 | 1642~1701 | 2184~2263 | 2184~2263 | 2880~2984 | 28 | |
| 1692~1751 | 1700~1759 | 1702~1761 | 2264~2343 | 2264~2343 | 2985~3089 | 29 | |
| 1752~1811 | 1760~1819 | 1762~1821 | 2344~2423 | 2344~2423 | 3090~3194 | 30 | |
| 1812~1871 | 1820~1879 | 1822~1881 | 2424~2503 | 2424~2503 | 3195~3299 | 31 | |
| 1872~1931 | 1880~1939 | 1882~1941 | 2504~2583 | 2504~2583 | 3300~3404 | 32 | |
| 1932~1991 | 1940~1999 | 1942~2001 | 2584~2663 | 2584~2663 | 3405~3509 | 33 | |
| 1992~2051 | 2000~2059 | 2002~2061 | 2664~2743 | 2664~2743 | 3510~3614 | 34 | |
| P | 60 | 80 | 105 | ||||
| Nominal Model | 15 | 20 | 25 | 30 | 35 | 45 | Number of Mounting Holes M |
| L | 2052~2111 | 2060~2119 | 2062~2121 | 2744~2823 | 2744~2823 | 3615~3719 | 35 |
| 2112~2171 | 2120~2179 | 2122~2181 | 2824~2903 | 2824~2903 | 3720~3824 | 36 | |
| 2172~2231 | 2180~2239 | 2182~2241 | 2904~2983 | 2904~2983 | 3825~3929 | 37 | |
| 2232~2291 | 2240~2299 | 2242~2301 | 2984~3063 | 2984~3063 | 3930~3960 | 38 | |
| 2292~2351 | 2300~2359 | 2302~2361 | 3064~3143 | 3064~3143 | - | 39 | |
| 2352~2411 | 2360~2419 | 2362~2421 | 3144~3223 | 3144~3223 | 40 | ||
| 2412~2471 | 2420~2479 | 2422~2481 | 3224~3303 | 3224~3303 | 41 | ||
| 2472~2531 | 2480~2539 | 2482~2541 | 3304~3383 | 3304~3383 | 42 | ||
| 2532~2591 | 2540~2599 | 2542~2601 | 3384~3463 | 3384~3463 | 43 | ||
| 2592~2651 | 2600~2659 | 2602~2661 | 3464~3543 | 3464~3543 | 44 | ||
| 2652~2711 | 2660~2719 | 2662~2721 | 3544~3623 | 3544~3623 | 45 | ||
| 2712~2771 | 2720~2779 | 2722~2781 | 3624~3703 | 3624~3703 | 46 | ||
| 2772~2831 | 2780~2839 | 2782~2841 | 3704~3783 | 3704~3783 | 47 | ||
| 2832~2891 | 2840~2899 | 2842~2901 | 3784~3863 | 3784~3863 | 48 | ||
| 2892~2951 | 2900~2959 | 2902~2961 | 3864~3943 | 3864~3943 | 49 | ||
| 2952~3011 | 2960~3019 | 2962~3021 | 3944~3960 | 3944~3960 | 50 | ||
| 3012~3071 | 3020~3079 | 3022~3081 | - | - | 51 | ||
| 3072~3131 | 3080~3139 | 3082~3141 | 52 | ||||
| 3132~3191 | 3140~3199 | 3142~3201 | 53 | ||||
| 3192~3251 | 3200~3259 | 3202~3261 | 54 | ||||
| 3252~3311 | 3260~3319 | 3262~3321 | 55 | ||||
| 3312~3371 | 3320~3379 | 3322~3381 | 56 | ||||
| 3372~3431 | 3380~3439 | 3382~3441 | 57 | ||||
| 3432~3491 | 3440~3499 | 3442~3501 | 58 | ||||
| 3492~3551 | 3500~3559 | 3502~3561 | 59 | ||||
| 3552~3611 | 3560~3619 | 3562~3621 | 60 | ||||
| 3612~3671 | 3620~3679 | 3622~3681 | 61 | ||||
| 3672~3731 | 3680~3739 | 3682~3741 | 62 | ||||
| 3732~3791 | 3740~3799 | 3742~3801 | 63 | ||||
| 3792~3851 | 3800~3859 | 3802~3861 | 64 | ||||
| 3852~3911 | 3860~3919 | 3862~3921 | 65 | ||||
| 3912~3960 | 3920~3960 | 3922~3960 | 66 | ||||
| P | 60 | 80 | 105 | ||||
| Alterations | Code | Spec. |
| 2 Block Specification | B2 | 1 block added to 1-block product to ship as 2 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 3 Block Specification | B3 | 2 blocks added to 1-block product to ship as 3 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 4 Block Specification | B4 | 3 blocks added to 1-block product to ship as 4 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| Preload adjustment | ZA Light Preload | Change “No Preload Prodcut” -> “Light Preload Product” or “Medium Preload Product” |
| ZB Medium Preload | ||
| Rail Ends Cut | ES Left End Cut | ES & EB will be the distance from the edge to the center of the left-hand hole and the right-hand hole respectively. Only either ES or EB can be selected. When ES or EB is indicated, the distance from the edge to the center of the opposite side will be changed but the total rail length will remain unchanged. |
| EB Right End Cut |
| Dimensional Precision Type | Precision Standard | 15.20 | 25.30 |
| High・Low Linear Guides | Height H Tolerance | ±0.1 | ±0.1 |
| Height H Pair Variation | ±0.1 | ±0.1 | |
| Width N Tolerance | 0.02 | 0.02 | |
| Width N Pair Variation | 0.02 | 0.03 |
●Running Parallelism
| Rail Length (mm) | Accuracy grade (μm) |
| 100-200 | 20 |
| 200-300 | 21 |
| 300-500 | 24 |
| 500-700 | 28 |
| 700-900 | 31 |
| 900-1100 | 34 |
| 1100-1500 | 39 |
| 1500-1900 | 39 |
| 1900-2500 | 43 |
Feature of Linear Guides 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature of Linear Guides 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve device positioning.
Feature of Linear Guides 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature of Linear Guides 5: It is suitable for high speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.

Feature of Linear Guides 1: Suitable for medium precision and medium frequency driving and positioning.
Feature of Linear Guides 2: A Linear Guides is configured in the center to achieve miniaturization.
For details, click
here① Operating distance life

The load shall be calculated before using a linear guide. It is not easy to calculate the load during the linear reciprocating motion, because there may be vibration or impact during the motion, requiring a full consideration to the distribution of vibration or impact relative to the linear guide. Operating temperature and other factors also have great influence on the service life. Taking all these conditions into account, the above calculation formula is changed into the following one.


here.① MISUMI's Linear Guides is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.

■ About maintenance of Linear Guides (supply of grease)
① Grease forms an oil film on the surface of the Linear Guides ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the Linear Guides, so please add grease at the right time according to the service conditions.
MISUMI's Linear Guides are sealed with the greases at the time of shipment, so they can be used directly.
② Recommend grease filling interval: Usually, perform the grease filling maintenance once every 3 months.
The specific maintenance time shall be adjusted according to the actual situation. It is recommended to check the grease condition once every 100 km.
* The above is the grease filling interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
Precautions
For normal use, the installation of the Linear Guides needs to meet the following four points: ① Whether the shape of the mounting surface produces interference
② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed

③ Whether the error values of guide parallelism and fitting height are within the allowable installation values


④ Linear Guides Use the standard

installation method of Linear Guides Click
here for the detailed installation method| Medical | Smart phone | |
![]() | ![]() | |
| Robotics | Electronic & Electrical Appliances | |
![]() | ![]() |
| Miniature Linear Guides Standard light preloading type | Miniature Linear Guides Wide slide rail type | Heavy Load Linear Guides | ||
![]() | ![]() | ![]() | ||
| Typical Linear Guides model: SSEB10-55 | Typical Linear Guides model: SSEBW12-200 | Typical Linear Guides model: SXR24-280 |
here
Material
Hardness
Surface Treatment
Length L
Type
Nominal Model
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.





