Linear Guides Long Blocks (PVD Coated)

Caution
Product Description
Linear Guides Long Blocks (PVD Coated)
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 1960
● Assembly Height (mm.): 30 ,40, 45, 55, and 70
● Block Type : Long Block
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 58HRC
● Rail Surface Treatment: PVD Coated (Salt Spray Test Pass 36 hrs)
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Economy Linear Guides Long Blocks (PVD Coated)
- Lengths available in a wide range
- Multiple assembly heights available
- High load capacity and stability
- Carbon Steel with 58HRC hardness
- Suitable for high-precision machinery

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview
Linear Guides, also known as slide rail or linear slide, which is used for linear reciprocating motion, has higher rated load and linear motion precision than linear bearings under the same moving component volume. Also, it bears a certain torque load, achieving high-precision linear motion under high load.Used to support and guide moving parts, Linear Guides make reciprocating linear motion in a specified direction. It is mainly used in mechanical structures with high precision requirements. Rolling steel balls are used instead of intermediate medium between the moving element and the fixed element of the Linear Guides rail.
Dimensional Drawing

| Type | Component kit / Block | Material | Hardness | Surface Treatment |
| E-HLGHAI | Component kit | Carbon steel | 58HRC~ | PVD Coated |
| E-HLGHAIB | Block | None |
Operating Temperature: -20 to 80°C
Please be sure to take anti-rust measures.
The dimensional tolerance of Length L is ±2 mm.
The kit includes 1 block. For additional blocks, please purchase a single block model.Specifications Table
■ L Dimension Configurable Type■Component kit
| Part Number | Length L (Specified Length per Unit) | Block Dimension (mm) | Guide Rail Dimension (mm) | |||||||||||||||||||||
Type | Nominal Model | W | B | B1 | L1 | L2 | C | T | K1 | K2 | G | M×l | H2 | H | H1 | N | HR | WR | Countersunk hole d×D×h | P | E | |||
| E-HLGHAI | 20 | 160~1960 | 44 | 32 | 6 | 65.2 | 91 | 50 | 8 | 12.8 | 5.9 | 14.11 | M5×6 | 6 | 30 | 5 | 12 | 17.5 | 20 | 6×9.5×8.5 | 60 | Please refer to the calculation table below | ||
| 25 | 48 | 35 | 6.5 | 78.6 | 103.3 | 50 | 19.1 | 6 | 13.9 | M6×8 | 10 | 40 | 6 | 12.5 | 22 | 23 | 7×11×9 | |||||||
| 30 | 200~1960 | 60 | 40 | 10 | 93 | 128.7 | 60 | 8.5 | 21.8 | 5.7 | 13.4 | M8×10 | 9.5 | 45 | 6 | 16 | 26 | 28 | 9×14×12 | 80 | ||||
| 35 | 70 | 50 | 105.8 | 151.7 | 72 | 9.8 | 22.5 | 6.9 | 11.9 | M8×12 | 16 | 55 | 8 | 18 | 29 | 34 | 9×14×12 | |||||||
| 45 | 86 | 60 | 13 | 128.8 | 169.9 | 80 | 16.6 | 30.1 | 10 | 13.5 | M10×17 | 18.4 | 70 | 10 | 20.5 | 38 | 45 | 14×20×17 | 105 | |||||
■Block (Single)
| Type | Block Dimension (mm) | ||||||||||||
Type | Nominal Model | W | B | B1 | L1 | L2 | C | T | K1 | K2 | G | M×l | H2 |
| E-HLGHAIB | 20 | 44 | 32 | 6 | 65.2 | 91 | 50 | 8 | 12.8 | 5.9 | 14.11 | M5×6 | 6 |
| 25 | 48 | 35 | 6.5 | 78.6 | 103.3 | 50 | 19.1 | 6 | 13.9 | M6×8 | 10 | ||
| 30 | 60 | 40 | 10 | 93 | 128.7 | 60 | 8.5 | 21.8 | 5.7 | 13.4 | M8×10 | 9.5 | |
| 35 | 70 | 50 | 105.8 | 151.7 | 72 | 9.8 | 22.5 | 6.9 | 11.9 | M8×12 | 16 | ||
| 45 | 86 | 60 | 13 | 128.8 | 169.9 | 80 | 16.6 | 30.1 | 10 | 13.5 | M10×17 | 18.4 | |
The kit includes 1 block. For additional blocks, please purchase a single block model.
The reference surface is set on the side of the block and slide rail with the linear groove. When used, make sure to align the two reference surfaces with each other.
The running parallelism is the value after the slide rail is fixed. (It is not the value before the screws of the slide rail are tightened.)
Please be sure to take anti-rust measures.
Dimension E of length specified type needs to be calculated. Please refer to "detailed dimension of Dimension L specified type" for calculation method■ Allowable Load
| Nominal Model | Basic Rated Load | Static Allowable Moment | Mass | |||
| C(Dynamic) kN | Co(Static) kN | MA・MB kN-m | MC kN-m | Bloacks (kg) | Guide Rails (kg/m) | |
| 20 | 32.7 | 47.96 | 0.35 | 0.35 | 0.39 | 2.21 |
| 25 | 42.2 | 69.07 | 0.57 | 0.56 | 0.69 | 3.21 |
| 30 | 58.6 | 93.99 | 0.92 | 0.88 | 1.16 | 4.47 |
| 35 | 77.9 | 122.77 | 1.4 | 1.54 | 1.92 | 6.3 |
| 45 | 125.3 | 191.85 | 1.55 | 1.98 | 3.61 | 10.41 |

■ L Detailed dimension of dimension specified type
Dimension L specified type cuts both ends of the rail equally. Refer to the table below for the number of mounting holes (M) of the slide rail at this time.
In addition, E dimension is calculated with the formula below


| Nominal Model | 20 | 25 | 30 | 35 | 45 | Number of Mounting Holes M |
| L | 100~ 139 | - | - | - | - | 2 |
| 140~ 199 | 160~ 201 | 200~ 279 | 200~ 279 | 255~359 | 3 | |
| 200~ 259 | 202~ 261 | 280~ 343 | 280~ 343 | 360~464 | 4 | |
| 260~ 319 | 262~ 321 | 344~ 423 | 344~ 423 | 465~569 | 5 | |
| 320~ 379 | 322~ 381 | 424~ 503 | 424~ 503 | 570~674 | 6 | |
| 380~ 439 | 382~ 441 | 504~ 583 | 504~ 583 | 675~779 | 7 | |
| 440~ 499 | 442~ 501 | 584~ 663 | 584~ 663 | 780~884 | 8 | |
| 500~ 559 | 502~ 561 | 664~ 743 | 664~ 743 | 885~989 | 9 | |
| 560~ 619 | 562~ 621 | 744~ 823 | 744~ 823 | 990~1094 | 10 | |
| 620~ 679 | 622~ 681 | 824~ 903 | 824~ 903 | 1095~1199 | 11 | |
| 680~ 739 | 682~ 741 | 904~ 983 | 904~ 983 | 1200~1304 | 12 | |
| 740~ 799 | 742~ 801 | 984~1063 | 984~1063 | 1305~1409 | 13 | |
| 800~ 859 | 802~ 861 | 1064~1143 | 1064~1143 | 1410~1514 | 14 | |
| 860~ 919 | 862~ 921 | 1144~1223 | 1144~1223 | 1515~1619 | 15 | |
| 920~ 979 | 922~ 981 | 1224~1303 | 1224~1303 | 1620~1724 | 16 | |
| 980~1039 | 982~1041 | 1304~1383 | 1304~1383 | 1725~1829 | 17 | |
| 1040~1099 | 1042~1101 | 1384~1463 | 1384~1463 | 1830~1934 | 18 | |
| 1100~1159 | 1102~1161 | 1464~1543 | 1464~1543 | 1935~2039 | 19 | |
| 1160~1219 | 1162~1221 | 1544~1623 | 1544~1623 | 2040~2144 | 20 | |
| 1220~1279 | 1222~1281 | 1624~1703 | 1624~1703 | 2145~2249 | 21 | |
| 1280~1339 | 1282~1341 | 1704~1783 | 1704~1783 | 2250~2354 | 22 | |
| 1340~1399 | 1342~1401 | 1784~1863 | 1784~1863 | 2355~2459 | 23 | |
| 1400~1459 | 1402~1461 | 1864~1943 | 1864~1943 | 2460~2564 | 24 | |
| 1460~1519 | 1462~1521 | 1944~2023 | 1944~2023 | 2565~2669 | 25 | |
| 1520~1579 | 1522~1581 | 2024~2103 | 2024~2103 | 2670~2774 | 26 | |
| 1580~1639 | 1582~1641 | 2104~2183 | 2104~2183 | 2775~2879 | 27 | |
| 1640~1699 | 1642~1701 | 2184~2263 | 2184~2263 | 2880~2984 | 28 | |
| 1700~1759 | 1702~1761 | 2264~2343 | 2264~2343 | 2985~3089 | 29 | |
| 1760~1819 | 1762~1821 | 2344~2423 | 2344~2423 | 3090~3194 | 30 | |
| 1820~1879 | 1822~1881 | 2424~2503 | 2424~2503 | 3195~3299 | 31 | |
| 1880~1939 | 1882~1941 | 2504~2583 | 2504~2583 | 3300~3404 | 32 | |
| 1940~1999 | 1942~2001 | 2584~2663 | 2584~2663 | 3405~3509 | 33 | |
| 2000~2059 | 2002~2061 | 2664~2743 | 2664~2743 | 3510~3614 | 34 | |
| P | 60 | 80 | 105 | |||
| Nominal Mobdel | 20 | 25 | 30 | 35 | 45 | Number of Mounting Holes M |
| L | 2060~2119 | 2062~2121 | 2744~2823 | 2744~2823 | 3615~3719 | 35 |
| 2120~2179 | 2122~2181 | 2824~2903 | 2824~2903 | 3720~3824 | 36 | |
| 2180~2239 | 2182~2241 | 2904~2983 | 2904~2983 | 3825~3929 | 37 | |
| 2240~2299 | 2242~2301 | 2984~3063 | 2984~3063 | 3930~3960 | 38 | |
| 2300~2359 | 2302~2361 | 3064~3143 | 3064~3143 | - | 39 | |
| 2360~2419 | 2362~2421 | 3144~3223 | 3144~3223 | 40 | ||
| 2420~2479 | 2422~2481 | 3224~3303 | 3224~3303 | 41 | ||
| 2480~2539 | 2482~2541 | 3304~3383 | 3304~3383 | 42 | ||
| 2540~2599 | 2542~2601 | 3384~3463 | 3384~3463 | 43 | ||
| 2600~2659 | 2602~2661 | 3464~3543 | 3464~3543 | 44 | ||
| 2660~2719 | 2662~2721 | 3544~3623 | 3544~3623 | 45 | ||
| 2720~2779 | 2722~2781 | 3624~3703 | 3624~3703 | 46 | ||
| 2780~2839 | 2782~2841 | 3704~3783 | 3704~3783 | 47 | ||
| 2840~2899 | 2842~2901 | 3784~3863 | 3784~3863 | 48 | ||
| 2900~2959 | 2902~2961 | 3864~3943 | 3864~3943 | 49 | ||
| 2960~3019 | 2962~3021 | 3944~3960 | 3944~3960 | 50 | ||
| 3020~3079 | 3022~3081 | - | - | 51 | ||
| 3080~3139 | 3082~3141 | 52 | ||||
| 3140~3199 | 3142~3201 | 53 | ||||
| 3200~3259 | 3202~3261 | 54 | ||||
| 3260~3319 | 3262~3321 | 55 | ||||
| 3320~3379 | 3322~3381 | 56 | ||||
| 3380~3439 | 3382~3441 | 57 | ||||
| 3440~3499 | 3442~3501 | 58 | ||||
| 3500~3559 | 3502~3561 | 59 | ||||
| 3560~3619 | 3562~3621 | 60 | ||||
| 3620~3679 | 3622~3681 | 61 | ||||
| 3680~3739 | 3682~3741 | 62 | ||||
| 3740~3799 | 3742~3801 | 63 | ||||
| 3800~3859 | 3802~3861 | 64 | ||||
| 3860~3919 | 3862~3921 | 65 | ||||
| 3920~3960 | 3922~3960 | 66 | ||||
| P | 60 | 80 | 105 | |||
Alterations
| Alterations | Code | Spec. |
| 2 Block Specification | B2 | 1 block added to 1-block product to ship as 2 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 3 Block Specification | B3 | 2 blocks added to 1-block product to ship as 3 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| 4 Block Specification | B4 | 3 blocks added to 1-block product to ship as 4 block item. If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package. |
| Preload adjustment | ZA Light Preload | Change “No Preload Prodcut” -> “Light Preload Product” or “Medium Preload Product” |
| ZB Medium Preload | ||
| Rail Ends Cut | ES Left End Cut | ES & EB will be the distance from the edge to the center of the left-hand hole and the right-hand hole respectively. Only either ES or EB can be selected. When ES or EB is indicated, the distance from the edge to the center of the opposite side will be changed but the total rail length will remain unchanged. |
| EB Right End Cut |
Precision Benchmark
| Dimensional Precision Type | Precision Standard | 15.20 | 25.30 |
| High・Low Linear Guides | Height H Tolerance | ±0.1 | ±0.1 |
| Height H Pair Variation | ±0.1 | ±0.1 | |
| Width N Tolerance | 0.02 | 0.02 | |
| Width N Pair Variation | 0.02 | 0.03 |
●Running Parallelism
| Rail Length (mm) | Accuracy grade (μm) |
| 100-200 | 14 |
| 200-300 | 15 |
| 300-500 | 17 |
| 500-700 | 20 |
| 700-900 | 22 |
| 900-1100 | 24 |
| 1100-1500 | 26 |
| 1500-1900 | 28 |
| 1900-2500 | 31 |
Product Features
Feature of Linear Guides 1: Standard rails are equipped with dust covers to prevent dirt from accumulating in the mounting holes when the equipment is in use.Feature of Linear Guides 2: The slide rail and the slider are in contact with each other through the rolling ball, so the shaking is small, and it is suitable for equipment with precision requirements.
Feature of Linear Guides 3: Due to a point-to-surface contact, the frictional resistance is small, and it can perform subtle movements to achieve device positioning.
Feature of Linear Guides 4: It has a large allowable load because the force on the rotating surface is dispersed due to the rolling groove of the ball.
Feature of Linear Guides 5: It is suitable for high speed motion because it is not easy to produce friction heat when operating and not easily deformed by heat.
Example of Use

Feature of Linear Guides 1: Suitable for medium precision and medium frequency driving and positioning.
Feature of Linear Guides 2: A linear guide is configured in the center to achieve miniaturization.
For details, click
here① Operating distance life

The load shall be calculated before using a linear guide. It is not easy to calculate the load during the linear reciprocating motion, because there may be vibration or impact during the motion, requiring a full consideration to the distribution of vibration or impact relative to the linear guide. Operating temperature and other factors also have great influence on the service life. Taking all these conditions into account, the above calculation formula is changed into the following one.


For the specific service life and load calculation methods, please click
here.Usage Method
■ About use of Linear Guides① MISUMI's Linear Guides is installed with a retainer. Although the ball is not easy to fall off when the slide block is removed, the ball may fall off if the slider is removed from the rail at high speed, or tilted into the slide rail. Please disassemble the slider with care.
② Be sure to avoid colliding the ball back groove cover, otherwise it will affect the ball cycling, resulting in poor sliding.
③ If you have anti-rust requirements, please choose the Low Temp. Black Chrome Plating Surface Treatment or Stainless Steel SUS440C products.

■ About maintenance of Linear Guides (supply of grease)
① Grease forms an oil film on the surface of the Linear Guides ball and rail surface to effectively reduce friction and prevent sintering.
Decrease and aging of grease will greatly affect the life of the linear guide, so please add grease at the right time according to the service conditions.
MISUMI's linear guides are sealed with the greases at the time of shipment, so they can be used directly.
② Recommend grease filling interval:
The specific maintenance time shall be adjusted according to the actual situation. It is recommended to check the grease condition once every 100 km.
* The above is the grease filling interval under the moving distance standard. Depending on the operating environment, the grease injection interval must be shortened appropriately when the grease is aging and dirty.
Precautions
For normal use, the installation of the Linear Guides needs to meet the following four points:
② Keep the flatness of the workpiece mounting surface at about 5μ, otherwise the slider will be slightly deformed

③ Whether the error values of Linear Guides parallelism and fitting height are within the allowable installation values


④ Use the standard of Linear Guides

installation method of Linear Guides Click
here for the detailed installation methodApplication Industries
| Medical | Smart phone | |
![]() | ![]() | |
| Robotics | Electronic & Electrical Appliances | |
![]() | ![]() |
Related Products
| Miniature Linear Guides Standard light preloading type | Miniature Linear Guides Wide slide rail type | Heavy Load Linear Guides | ||
![]() | ![]() | ![]() | ||
| Typical Linear Guides model: SSEB10-55 | Typical Linear Guides model: SSEBW12-200 | Typical Linear Guides model: SXR24-280 |
Related Documents
here
Material
Hardness
Surface Treatment
Length L
Type
Nominal Model
Code
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.





