End Cap For Aluminum Frames

Caution
Product Description
New at MISUMI? Get upto ₹10,000 Discount* on Your First Order. Click to Register Now
End Caps For Aluminum Frames are an economy item.
The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Features]
● Applicable For Aluminum Frames Series:
- LCECI10-4040-B
LCFI10-4040
LCFIS10-4040
LCFILS10-4040
- LCECI10-4080-B
LCFI10-4080
LCFIS10-4080
LCFILS10-4080
- LCECIR10-4040-B
LCFRI10-4040
● Material : Nylon
[Applications]
End Caps are commonly used with aluminum frames especially in factory automation systems
MISUMI Economy Series
Economy End Caps for Aluminium Profiles
- Competitive Price – Save 95% from Standard
- Fast Delivery - Same day dispatch
- END CAPS – Starting From 5 INR
- Good Quality, Vocal for Local Made Product
![]() | ![]() | ![]() |
| LCECI10-4040 | LCECIR10-4040 | LCECI10-4080 |
| Length Range | : | 40mm - 80 mm |
| Width Range | : | 40mm |
| Pin Dia. | : | 10 |
| Material | : | NYLON |
| Appearance | : | Black |
![]() | ![]() | ![]() |
| LCECI10-4040 | LCECIR10-4040 | LCECI10-4080 |
| Type | No. | Width | Length | Center Pin Dia. | Color | Thickness | Applicable Profiles |
| LCECI10 | 4040 | 40 | 40 | 10.2 | B Black | 3.5 | 4040 |
| 4080 | 40 | 80 | 10.2 | 3.5 | 4080 | ||
| LCECIR10 | 4040 | 40 | 40 | 10.2 | 4.0 | LCFR10 - 4040 |





