(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Linear Guides Wide Long Blocks
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 1980(3960)
● Assembly Height (mm.): 30, 36, 48, 60, 70 and 90
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel 58HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Medical | Smartphone | |
Robot | Electronic appliances | |
Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance | Miniature Linear Guides - Wide Rail, Light Preload / Slight Clearance | Linear Guides for Heavy Load - Normal Clearance | ||
Representative Model:SSEB10-55 | Representative Model:SSEBW12-200 | Representative Model:SXR24-280 |
Type | Length L (Unit: 1mm) | Block Dimension mm | Guide Rail Dimension mm | |||||||||||||||||||||
Type | Nominal Model | W | B | B1 | L1 | L2 | C | G×h2 | L3 | H4 | H5 | W1 | W2 | H | H2 | Counterbored | P | H1 | E | Guide Rail Fixing Bolt | ||||
d2×d1×h1 | ||||||||||||||||||||||||
E-HLGW*HA | 20 | 160~3960 | 63 | 53 | 5 | 90.8 | 65.2 | 40 | M6 | 12 | 6 | 8 | 20 | 21.5 | 30 | 4.6 | 6×9.5×8.5 | 60 | 17.5 | Please refer to L-Specified Dimension lation Table | M5×16 | |||
25 | 70 | 57 | 6.5 | 103 | 78.6 | 45 | M8 | 12 | 6 | 8 | 23 | 23.5 | 36 | 5.5 | 7×11×9 | 60 | 22 | M6×20 | ||||||
30 | 200~3960 | 90 | 72 | 9 | 117.4 | 93 | 52 | M10 | 12 | 6.5 | 8.5 | 28 | 31 | 42 | 6 | 9×14×12 | 80 | 26 | M8×25 | |||||
35 | 100 | 82 | 9 | 137.3 | 105.8 | 62 | M10 | 12 | 9 | 10.1 | 34 | 33 | 48 | 7.5 | 9×14×12 | 80 | 29 | M8×25 | ||||||
45 | 120 | 100 | 10 | 166 | 128.8 | 80 | M12 | 12.9 | 8.5 | 15.1 | 45 | 37.5 | 60 | 9.5 | 14×20×17 | 105 | 38 | M12×35 | ||||||
55 | 300~3960 | 140 | 116 | 12 | 197.8 | 155.8 | 95 | M14 | 12.9 | 12 | 17.5 | 53 | 43.5 | 70 | 13 | 16×23×20 | 120 | 44 | M14×45 | |||||
65 | 170 | 142 | 14 | 253.6 | 203.6 | 110 | M16 | 12.9 | 15 | 25 | 63 | 53.5 | 90 | 15 | 18×26×22 | 150 | 53 | M16×50 |
Type | Block Dimensino mm | ||||||||||
Type | ominal Model | W | B | B1 | L1 | L2 | C | G×h2 | L3 | H4 | H5 |
E-HLGW*HAB | 20 | 63 | 53 | 5 | 90.8 | 65.2 | 40 | M6 | 12 | 6 | 8 |
25 | 70 | 57 | 6.5 | 103 | 78.6 | 45 | M8 | 12 | 6 | 8 | |
30 | 90 | 72 | 9 | 117.4 | 93 | 52 | M10 | 12 | 6.5 | 8.5 | |
35 | 100 | 82 | 9 | 137.3 | 105.8 | 62 | M10 | 12 | 9 | 10.1 | |
45 | 120 | 100 | 10 | 166 | 128.8 | 80 | M12 | 12.9 | 8.5 | 15.1 | |
55 | 140 | 116 | 12 | 197.8 | 155.8 | 95 | M14 | 12.9 | 12 | 17.5 | |
65 | 170 | 142 | 14 | 253.6 | 203.6 | 110 | M16 | 12.9 | 15 | 25 |
Nominal Model | Basic Rated Load | Static Allowable Moment | Mass | |||
C(Dynamic) kN | Co(Static) kN | MA・MB kN-m | MC kN-m | Block kg | Guide Rail kg/m | |
20 | 23.87 | 35.01 | 0.47 | 0.48 | 0.39 | 2.21 |
25 | 30.81 | 50.42 | 0.88 | 0.87 | 0.69 | 3.21 |
30 | 42.78 | 68.61 | 1.47 | 1.4 | 1.16 | 4.47 |
35 | 56.87 | 89.62 | 2.08 | 2.29 | 1.92 | 6.3 |
45 | 91.47 | 140.05 | 4.07 | 4 | 3.61 | 10.41 |
55 | 134.98 | 201.65 | 7.01 | 7.49 | 5.49 | 15.08 |
65 | 202.79 | 306.72 | 11.12 | 14.15 | 9.82 | 21.18 |
Nominal Model | 20 | 25 | 30 | 35 | 45 | 55 | 65 | Number of Mounting Holes M |
L | 100~139 | 100~141 | - | - | 200~254 | 200~289 | 220~354 | 2 |
140~199 | 142~201 | 200~279 | 200~279 | 255~359 | 290~409 | 355~504 | 3 | |
200~259 | 202~261 | 280~343 | 280~343 | 360~464 | 410~529 | 505~654 | 4 | |
260~319 | 262~321 | 344~423 | 344~423 | 465~569 | 530~649 | 655~804 | 5 | |
320~379 | 322~381 | 424~503 | 424~503 | 570~674 | 650~769 | 805~954 | 6 | |
380~439 | 382~441 | 504~583 | 504~583 | 675~779 | 770~889 | 955~1104 | 7 | |
440~499 | 442~501 | 584~663 | 584~663 | 780~884 | 890~1009 | 1105~1254 | 8 | |
500~559 | 502~561 | 664~743 | 664~743 | 885~989 | 1010~1129 | 1255~1404 | 9 | |
560~619 | 562~621 | 744~823 | 744~823 | 990~1094 | 1130~1249 | 1405~1554 | 10 | |
620~679 | 622~681 | 824~903 | 824~903 | 1095~1199 | 1250~1369 | 1555~1704 | 11 | |
680~739 | 682~741 | 904~983 | 904~983 | 1200~1304 | 1370~1489 | 1705~1854 | 12 | |
740~799 | 742~801 | 984~1063 | 984~1063 | 1305~1409 | 1490~1609 | 1855~2004 | 13 | |
800~859 | 802~861 | 1064~1143 | 1064~1143 | 1410~1514 | 1610~1729 | 2005~2154 | 14 | |
860~919 | 862~921 | 1144~1223 | 1144~1223 | 1515~1619 | 1730~1849 | 2155~2304 | 15 | |
920~979 | 922~981 | 1224~1303 | 1224~1303 | 1620~1724 | 1850~1969 | 2305~2454 | 16 | |
980~1039 | 982~1041 | 1304~1383 | 1304~1383 | 1725~1829 | 1970~2089 | 2455~2604 | 17 | |
1040~1099 | 1042~1101 | 1384~1463 | 1384~1463 | 1830~1934 | 2090~2209 | 2605~2754 | 18 | |
1100~1159 | 1102~1161 | 1464~1543 | 1464~1543 | 1935~2039 | 2210~2329 | 2755~2904 | 19 | |
1160~1219 | 1162~1221 | 1544~1623 | 1544~1623 | 2040~2144 | 2330~2449 | 2755~2904 | 20 | |
1220~1279 | 1222~1281 | 1624~1703 | 1624~1703 | 2145~2249 | 2450~2569 | 3055~3204 | 21 | |
1280~1339 | 1282~1341 | 1704~1783 | 1704~1783 | 2250~2354 | 2570~2689 | 3205~3354 | 22 | |
1340~1399 | 1342~1401 | 1784~1863 | 1784~1863 | 2355~2459 | 2690~2809 | 3355~3504 | 23 | |
1400~1459 | 1402~1461 | 1864~1943 | 1864~1943 | 2460~2564 | 2810~2929 | 3505~3654 | 24 | |
1460~1519 | 1462~1521 | 1944~2023 | 1944~2023 | 2565~2669 | 2930~3049 | 3655~3804 | 25 | |
1520~1579 | 1522~1581 | 2024~2103 | 2024~2103 | 2670~2774 | 3050~3169 | 3805~3960 | 26 | |
1580~1639 | 1582~1641 | 2104~2183 | 2104~2183 | 2775~2879 | 3170~3289 | - | 27 | |
1640~1699 | 1642~1701 | 2184~2263 | 2184~2263 | 2880~2984 | 3290~3409 | 28 | ||
1700~1759 | 1702~1761 | 2264~2343 | 2264~2343 | 2985~3089 | 3410~3529 | 29 | ||
1760~1819 | 1762~1821 | 2344~2423 | 2344~2423 | 3090~3194 | 3530~3649 | 30 | ||
1820~1879 | 1822~1881 | 2424~2503 | 2424~2503 | 3195~3299 | 3650~3769 | 31 | ||
1880~1939 | 1882~1941 | 2504~2583 | 2504~2583 | 3300~3404 | 3770~3889 | 32 | ||
1940~1999 | 1942~2001 | 2584~2663 | 2584~2663 | 3405~3509 | 3890~3960 | 33 | ||
2000~2059 | 2002~2061 | 2664~2743 | 2664~2743 | 3510~3614 | - | 34 | ||
P | 60 | 80 | 105 | 120 | 160 |
Nominal Model | 20 | 25 | 30 | 35 | 45 | 55 | 65 | Number of Mounting Holes M |
L | 2060~2119 | 2062~2121 | 2744~2823 | 2744~2823 | 3615~3719 | - | - | 35 |
2120~2179 | 2122~2181 | 2824~2903 | 2824~2903 | 3720~3824 | 36 | |||
2180~2239 | 2182~2241 | 2904~2983 | 2904~2983 | 3825~3929 | 37 | |||
2240~2299 | 2242~2301 | 2984~3063 | 2984~3063 | 3930~3960 | 38 | |||
2300~2359 | 2302~2361 | 3064~3143 | 3064~3143 | - | 39 | |||
2360~2419 | 2362~2421 | 3144~3223 | 3144~3223 | 40 | ||||
2420~2479 | 2422~2481 | 3224~3303 | 3224~3303 | 41 | ||||
2480~2539 | 2482~2541 | 3304~3383 | 3304~3383 | 42 | ||||
2540~2599 | 2542~2601 | 3384~3463 | 3384~3463 | 43 | ||||
2600~2659 | 2602~2661 | 3464~3543 | 3464~3543 | 44 | ||||
2660~2719 | 2662~2721 | 3544~3623 | 3544~3623 | 45 | ||||
2720~2779 | 2722~2781 | 3624~3703 | 3624~3703 | 46 | ||||
2780~2839 | 2782~2841 | 3704~3783 | 3704~3783 | 47 | ||||
2840~2899 | 2842~2901 | 3784~3863 | 3784~3863 | 48 | ||||
2900~2959 | 2902~2961 | 3864~3943 | 3864~3943 | 49 | ||||
2960~3019 | 2962~3021 | 3944~3960 | 3944~3960 | 50 | ||||
3020~3079 | 3022~3081 | - | - | 51 | ||||
3080~3139 | 3082~3141 | 52 | ||||||
3140~3199 | 3142~3201 | 53 | ||||||
3200~3259 | 3202~3261 | 54 | ||||||
3260~3319 | 3262~3321 | 55 | ||||||
3320~3379 | 3322~3381 | 56 | ||||||
3380~3439 | 3382~3441 | 57 | ||||||
3440~3499 | 3442~3501 | 58 | ||||||
3500~3559 | 3502~3561 | 59 | ||||||
3560~3619 | 3562~3621 | 60 | ||||||
3620~3679 | 3622~3681 | 61 | ||||||
3680~3739 | 3682~3741 | 62 | ||||||
3740~3799 | 3742~3801 | 63 | ||||||
3800~3859 | 3802~3861 | 64 | ||||||
3860~3919 | 3862~3921 | 65 | ||||||
3920~3960 | 3922~3960 | 66 | ||||||
P | 60 | 80 | 105 | 120 | 160 |
Type | Set(Rail & Block Assembled) / Single Item | [ M ] Material | [ H ] Hardeness |
E-HLGW*HA | Set(Rail & Block Assembled) | Carbon Steel | 58HRC~ |
E-HLGW*HAB | Single block |
Guide Rail Nominal | Grease Nipple Thread Nominal * Thread Pitch * Thread Length | Grease Nipple Material |
15 | M4*0.7*5 | Brass |
20 | M6*1*6 | |
25 | ||
30 | ||
35 | ||
45 | M10*1*7.8 | |
55 | ||
65 |
Alterations | Code | Spec. |
2-blocks Specification | B2 | An additional block is added to the single block product, delivered as a 2-block assembly If the rail is too short to accommodate multiple blocks, the blocks will be packaged separately |
3-blocks Specification | B3 | 2 additional blocks are added to the single block product, delivered as a 3-block assembly If the rail is too short to accommodate multiple blocks, the blocks will be packaged separately |
4-blocks Specification | B4 | 3 additional blocks are added to the single slider product, delivered as a 4-block assembly If the rail is too short to accommodate multiple blocks, the blocks will be packaged separately |
Parallel Use of Dual Axes | W2 | The height tolerance H of two guide rails is set within 0.02mm The width tolerance N of two guide rails is set within 0.02~0.03mm Please ensure to order in actual quantity (in pairs like 2 pcs) |
Specify End Distance | Specify Left End Distance ES | The end distance is specified in units of 0.5mm. If the specified end distance is greater than or close to the hole spacing, cutting may cause a hole to break. If only one side is specified, the other side will be cut according to the remaining length. EB+ES=2E EB+ES = 2E If it cannot be cut, it will be divided equally according to the standard. |
Specify Right End Distance EB |
Dimensional Precision Type | Precision Standard | 15,20 | 25,30 |
Low & High Profile Linear Guide | Height H Dimensional Tolerance | ±0.1 | ±0.1 |
Height H Variation | 0.02 | 0.02 | |
Width N Dimensional Tolerance | ±0.1 | ±0.1 | |
Width N Variation | 0.02 | 0.03 |
Guide Rail Length (mm) | Precision Grade (μm) |
100-200 | 19 |
200-300 | 21 |
300-500 | 23 |
500-700 | 28 |
700-900 | 30 |
900-1100 | 33 |
1100-1500 | 36 |
1500-1900 | 39 |
1900-2500 | 43 |
Part Number |
---|
E-HLGW20HA-[160-1960/1] |
E-HLGW20HAB |
E-HLGW25HA-[160-1960/1] |
E-HLGW25HAB |
E-HLGW30HA-[200-1960/1] |
E-HLGW30HAB |
E-HLGW35HA-[200-1960/1] |
E-HLGW35HAB |
E-HLGW45HA-[200-1960/1] |
E-HLGW45HAB |
E-HLGW55HA-[300-1960/1] |
E-HLGW55HAB |
E-HLGW65HA-[300-1960/1] |
E-HLGW65HAB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Width W1 (mm) | Assembly Height H (mm) | Nominal Part Number | Set / Single Item | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Rail Mounting Hole Pitch (mm) | L Dimension Type | Applicable Linear Guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) | 20 | 30 | 20 | Set | 23870 | 35010 | 470 | 470 | 480 | 60 | Configurable Type | - | ||
₹ 2,442.00 | 1 Piece(s) | 10 Day(s) | - | 30 | 20 | Block Only | 23870 | 35010 | 470 | 470 | 480 | - | - | E-HLG | ||
- | 1 Piece(s) | 10 Day(s) | 23 | 36 | 25 | Set | 30810 | 50420 | 880 | 880 | 870 | 60 | Configurable Type | - | ||
₹ 3,051.00 | 1 Piece(s) | 10 Day(s) | - | 36 | 25 | Block Only | 30810 | 50420 | 880 | 880 | 870 | - | - | E-HLG | ||
- | 1 Piece(s) | 10 Day(s) | 28 | 42 | 30 | Set | 42780 | 68610 | 1470 | 1470 | 1400 | 80 | Configurable Type | - | ||
₹ 4,528.00 | 1 Piece(s) | 10 Day(s) | - | 42 | 30 | Block Only | 42780 | 68610 | 1470 | 1470 | 1400 | - | - | E-HLG | ||
- | 1 Piece(s) | 10 Day(s) | 34 | 48 | 35 | Set | 56870 | 89620 | 2080 | 2080 | 2290 | 80 | Configurable Type | - | ||
₹ 6,733.00 | 1 Piece(s) | 10 Day(s) | - | 48 | 35 | Block Only | 56870 | 89620 | 2080 | 2080 | 2290 | - | - | E-HLG | ||
- | 1 Piece(s) | 10 Day(s) | 45 | 60 | 45 | Set | 91470 | 140050 | 4070 | 4070 | 4000 | 105 | Configurable Type | - | ||
₹ 8,152.00 | 1 Piece(s) | 10 Day(s) | - | 60 | 45 | Block Only | 91470 | 140050 | 4070 | 4070 | 4000 | - | - | E-HLG | ||
- | 1 Piece(s) | 10 Day(s) | 53 | 70 | 55 | Set | 134980 | 201650 | 7010 | 7010 | 7490 | 120 | Configurable Type | - | ||
₹ 17,539.00 | 1 Piece(s) | 10 Day(s) | - | 70 | 55 | Block Only | 134980 | 201650 | 7010 | 7010 | 7490 | - | - | E-HLG | ||
- | 1 Piece(s) | 10 Day(s) | 63 | 90 | 65 | Set | 202790 | 306720 | 11120 | 11120 | 14150 | 150 | Configurable Type | - | ||
₹ 36,631.00 | 1 Piece(s) | 10 Day(s) | - | 90 | 65 | Block Only | 202790 | 306720 | 11120 | 11120 | 14150 | - | - | E-HLG |
Loading...
Block Type | Wide Long Block | Rail Type | Standard Rail | Preload | Normal Clearance |
---|---|---|---|---|---|
Accuracy Standards | Standard Grade | Material | Carbon Steel | Ball Arrangement | Medium, Heavy Load Type |
No. of Blocks | 1 | Retainer | N/A | Lubrication Type | Lubrication Applied |
Rolling Element | Ball | Surface Treatment | none | Lubrication Type | Filled with Lithium soap based grease |
Block Material | Carbon Steel | Material-Ball | Carbon Steel |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy